ADMV1018

RECOMMENDED FOR NEW DESIGNS

24.0 GHz to 29.5 GHz, 5G, Microwave Upconverter and Downconverter

Part Models
1
1ku List Price
price unavailable

Part Details

  • RF input/output frequency range: 24.0 GHz to 29.5 GHz
  • 2 upconversion modes
    • Direct conversion from differential baseband I/Q
    • Single-ended, complex IF to RF, single-sideband upconversion
  • 2 downconversion modes
    • Direct conversion from RF to differential baseband I/Q downconversion
    • Single-ended complex IF image rejection conversion
  • LO input frequency range: 5 GHz to 15 GHz
  • LO doubler or quadrupler for up to 30 GHz
  • Matched, 50 Ω impedance, single-ended RF input and output
  • Matched, 50 Ω impedance single-ended LO input
  • Temperature compensation circuits to minimize temperature variations
  • Programmable baseband I/Q common-mode voltage
  • Receiver and transmitter gain and power control through fast settling DSA
  • Low phase variation vs. gain control
  • Fast TDD switching time via external pins
  • Upconversion mode
    • Sideband rejection and carrier feedthrough optimization
    • Envelope detector for LO feedthrough calibration
  • Downconversion mode
    • Image rejection and I/Q imbalance optimization
    • Baseband I/Q dc offset correction
  • Receiver mixer power detector for receiver gain setting
  • LO chain features
    • ×2 and ×4 modes
    • Variable gain to accommodate various LO drive strength values
  • >360° phase control shifter for LO synchronization, separate settings for receiver and transmitter modes
  • Programmable via a 3-wire SPI interface
  • 60-terminal, 9 mm × 8 mm, LGA package
  • Common-mode input pin to track desired common mode to ADC, 0.75 V to 2.15 V voltage range
ADMV1018
24.0 GHz to 29.5 GHz, 5G, Microwave Upconverter and Downconverter
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions