ADF7030

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, Low Power, 169MHz ISM Band, Radio Transceiver IC

Part Models
2
1ku List Price
price unavailable

Part Details

  • RF frequency range: 169.4 MHz to 169.6 MHz
  • Modulation: 2GFSK, 4GFSK
  • Data rates:
    2GFSK: 2.4 kbps and 4.8 kbps
    4GFSK: 6.4 kbps (Tx only)
  • 1nA sleep current
  • Receiver performance
    97 dB blocking at ±10 MHz offset
    66 dB adjacent channel rejection
    −122 dBm sensitivity 
  • See data sheet for additional features
ADF7030

High Performance, Low Power, 169MHz ISM Band, Radio Transceiver IC

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADF7030

ADF7030 Evaluation Board

Product Details

The ADF7030 daughter board (EVAL-ADF7030DB7Z) is intended for use with the EVAL-ADF7XXXMB4Z mother board, which needs to be ordered separately. The ADF7030 layout uses a separate matching circuit for the single ended PA and differential LNA. The layout uses a 4-layer board stack-up and 0402 passives.


For complete documentation and additional support, please contact your local Analog Devices sales office.

EVAL-ADF7030
ADF7030 Evaluation Board

Latest Discussions