ADF4401A

RECOMMENDED FOR NEW DESIGNS

Translation Loop, PLL, VCO Module

Part Models
1
1ku List Price
Starting From $467.59

Part Details

  • RF output frequency range: 62.5 MHz to 8000 MHz
  • 9 fs rms jitter at 8 GHz output
  • 17 dBm IF output power at 6 GHz RF output
  • 90 dBc LO_IN to RF output
  • 90 dBc spurious-free dynamic range
  • Low phase noise, voltage controlled oscillator
  • Programmable divide by 1, 2, 4, 8, 16, 32, or 64 output
  • 3.3 V analog, digital, and mixer power supplies
  • 5 V amplifier and VCO power supply
  • RF output mute function
  • 18.00 mm × 18.00 mm, 80-terminal LGA_CAV
  • Supported in the ADIsimPLL design tool
ADF4401A
Translation Loop, PLL, VCO Module
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Analog Switches and Multiplexers 2
ADG1609 PRODUCTION 4.5 Ω RON, 4-Channel ±5 V,+12 V, +5 V, and +3.3 V Multiplexer
ADG1608 PRODUCTION 4.5 Ω RON, 8-Channel ±5 V,+12 V, +5 V, and +3.3 V Multiplexer
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LT6200 PRODUCTION 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
Phase Frequency Detectors 1
HMC3716 PRODUCTION

HBT Digital Phase Frequency Detector 10 - 1300 MHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADF4401A

Evaluating the ADF4401A Translation Loop, PLL, VCO Module

Features and Benefits

  • Evaluation board including the ADF4401A SiP with integrated VCO, loop filter (5 MHz), phase frequency detector, USB interface, and voltage regulators
  • PC software for control of SiP functions
  • Externally powered by 6 V

Product Details

The EV-ADF4401ASD2Z evaluates the performance of the ADF4401A system in package (SiP) for offset phase-locked loops (PLLs). Figure 1 shows the evaluation board photograph. The EV-ADF4401ASD2Z contains the ADF4401A integrated SiP, phase frequency detector (PFD), active loop filter, power supply connectors, and Subminiature Version A (SMA) connectors.

The EV-ADF4401ASD2Z requires an EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP), which allows software programming of the EV-ADF4401ASD2Z.

For full details on the ADF4401A, see the ADF4401A data sheet, which must be consulted in conjunction with the user guide when using the EV-ADF4401ASD2Z.

EVAL-ADF4401A
Evaluating the ADF4401A Translation Loop, PLL, VCO Module

Latest Discussions

Recently Viewed