ADF4368

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Part Models
2
1ku List Price
Starting From $95.23

Part Details

  • Output frequency range: 800 MHz to 12.8 GHz
  • Jitter < 30 fsRMS fOUT = 9.001 GHz, fREF = fPFD = 250 MHz, fractional mode
  • Wideband phase noise floor: −160 dBc/Hz at 12.8 GHz
  • PLL specifications
    • Normalized in-band phase noise floor
      • −239 dBc/Hz: integer, −237 dBc/Hz: fractional mode
    • Normalized 1/f phase noise floor
      • −287 dBc/Hz: normalized to 1 Hz
      • −147 dBc/Hz: normalized to 1 GHz at 10 kHz
    • 625 MHz phase detector frequency integer mode
    • 250 MHz phase detector frequency fractional mode
    • 25-bit fixed, 49-bit combined fractional modulus
    • 4 GHz reference input frequency
    • Typical −95 dBc PFD spurs
  • Reference to output delay specifications
    • Temperature coefficient: 0.06 ps/°C
    • Adjustment step size: <1 ps
  • Multichip output phase alignment
    • Through SYNC pin or by EZSync method
  • 3.3 V and 5 V power supplies
  • ADIsimPLL loop filter design tool support
  • Available in 48-lead, 7 mm × 7 mm LGA package
  • −40°C to +125°C operating junction temperature
ADF4368
Microwave Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6954 LAST TIME BUY Low Phase Noise, Triple Output Clock Distribution Divider/Driver
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
Clock Generation Devices 1
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADF4368

Evaluating the ADF4368, Microwave Wideband Synthesizer with Integrated VCO

Features and Benefits

  • Self-contained board, including ADF4368 frequency synthesizer with integrated VCO, loop filter, USB interface, on-board reference oscillator, propagation delay calibration paths, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4368SD1Z evaluates the performance of the ADF4368 fractional frequency synthesizer with an integrated voltage controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the EV-ADF4368SD1Z is shown in Figure 1 of the user guide. The EV-ADF4368SD1Z contains the ADF4368 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, on-board reference oscillator, propagation delay calibration paths, and Subminiature Version A (SMA) connectors. The outputs are AC-coupled with 50 Ω transmission lines making the outputs suitable to drive 50 Ω impedance instruments. The EV-ADF4368SD1Z requires an SDP-S board (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4368SD1Z with ACE software.

Full specifications on the ADF4368 frequency synthesizer are available in the ADF4368 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the EV-ADF4368SD1Z evaluation board.

EVAL-ADF4368
Evaluating the ADF4368, Microwave Wideband Synthesizer with Integrated VCO

Latest Discussions