LTC6954

LAST TIME BUY

Low Phase Noise, Triple Output Clock Distribution Divider/Driver

Part Models
7
1ku List Price
Starting From $9.30

Part Details

  • Low Noise Clock Distribution: Suitable for High Speed/High Resolution ADC Clocking
  • Additive Jitter < 20fsRMS (12kHz to 20MHz)
  • Additive Jitter < 85fsRMS (10Hz to Nyquist)
  • 1.8GHz Maximum Input Frequency (LTC6954-1 When DELAY = 0)
  • 1.4GHz Maximum Input Frequency (LTC6954-1 When DELAY > 0, LTC6954-2, -3, -4)
  • EZSync Clock Synchronization Compatible
  • Three Independent, Low Noise Outputs
  • Four Output Combinations Available
  • Three Independent Programmable Dividers Covering All Integers From 1 to 63
  • Three Independent Programmable Delays Covering All Integers From 0 to 63
  • –40°C to 105°C Junction Temperature Range
LTC6954
Low Phase Noise, Triple Output Clock Distribution Divider/Driver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LTC6954 GUI

LTC6954_GUI is used to communicate with the LTC6954 clock driver. It uses the DC590 to translate between USB and SPI-compatible serial communications formats.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 2
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1954A-A

LTC6954-1 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 3 LVPECL Outputs (Requires DC590 or DC2026)

Product Details

Demonstration Circuit 1954A features the LTC6954, a Low Phase Noise, Triple Output Clock Distribution Divider/ Driver.


There are four options of the DC1954A, one for each version of the LTC6954. Table 1 summarizes the available DC1954A options.

eval board
DC1954A-C

LTC6954-3 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 1 LVPECL and 2 LVDS/CMOS outputs (Requires DC590 or DC2026)

Product Details

Demonstration Circuit 1954A features the LTC6954, a Low Phase Noise, Triple Output Clock Distribution Divider/ Driver.


There are four options of the DC1954A, one for each version of the LTC6954. Table 1 summarizes the available DC1954A options.

eval board
DC1954A-D

LTC6954-4 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 3 LVDS/CMOS outputs (Requires DC590 or DC2026)

Product Details

Demonstration Circuit 1954A features the LTC6954, a Low Phase Noise, Triple Output Clock Distribution Divider/ Driver.


There are four options of the DC1954A, one for each version of the LTC6954. Table 1 summarizes the available DC1954A options.

eval board
DC1954A-B

LTC6954-2 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 2 LVPECL and 1 LVDS/CMOS outputs (Requires DC590 or DC2026)

Product Details

Demonstration Circuit 1954A features the LTC6954, a Low Phase Noise, Triple Output Clock Distribution Divider/ Driver.


There are four options of the DC1954A, one for each version of the LTC6954. Table 1 summarizes the available DC1954A options.

DC1954A-A
LTC6954-1 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 3 LVPECL Outputs (Requires DC590 or DC2026)
DC1954A-C
LTC6954-3 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 1 LVPECL and 2 LVDS/CMOS outputs (Requires DC590 or DC2026)
DC1954A-D
LTC6954-4 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 3 LVDS/CMOS outputs (Requires DC590 or DC2026)
DC1954A-B
LTC6954-2 Demo Board | Low Phase Noise, Triple Output Clock Distribution Divider/Driver, 2 LVPECL and 1 LVDS/CMOS outputs (Requires DC590 or DC2026)

Latest Discussions

Recently Viewed