ADA4522-1

RECOMMENDED FOR NEW DESIGNS

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

Part Models
6
1ku List Price
Starting From $1.08

Part Details

  • Low offset voltage: 5 μV maximum
  • Extremely low offset voltage drift: 22 nV/°C maximum
  • Low voltage noise density: 
    • 5.8 nV/√Hz typical 
    • 117 nV p-p typical from 0.1 Hz to 10 Hz
  • Low input bias current: 50 pA typical
  • Unity-gain crossover: 3 MHz typical
  • Single-supply operation: input voltage range includes ground and rail-to-rail output
  • Wide range of operating voltages 
    • Single-supply operation: 4.5 V to 55 V 
    • Dual-supply operation: ±2.25 V to ±27.5 V
  • Integrated EMI filters
  • Unity-gain stable
  • AEC-Q100 qualified for automotive applications
ADA4522-1

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4522
  • ADA4522-1
  • ADA4522-2
  • ADA4522-4

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

eval board
EVAL-KW4502Z

Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board

Features and Benefits

  • Enables quick measurement of low frequency noise (0.1 Hz to 10 Hz)
  • Evaluates low power, low noise, and zero-drift amplifiers
  • Accommodates 5-lead TSOT, 8-lead SOIC, and 8-lead MSOP packages
  • Easy plugin into ADALM2000 Active learning module

Product Details

The EVAL-KW4502Z is a demonstration board for evaluating the low-frequency noise of three general operational amplifiers (op amp): (1) low power op amp, (2) low noise, bipolar op amp, and (3) low noise, zero drift op amp.

The EVAL-KW4502Z uses ADA4510-2 which is a dual-channel, 40 V, high precision, low input bias current, low offset voltage, low offset voltage drift, low noise, rail-to-rail input and output operational amplifier that can be used at any point of the signal chain, including sensing, conditioning, and output drive. More importantly, it can operate in low voltage supplies as +/-5V that can be provided by the ADALM2000 Active Learning Module.

The EVAL-KW4502Z accommodates LT1782, ADA4077, and ADA4522 in a thin small outline transistor (TSOT), standard small outline package (SOIC), and mini small outline package (MSOP), respectively.

Full specifications on the LT1782, ADA4077, and ADA4522 are available on the Analog Devices, Inc. website.

  • Advanced Education

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board
EVAL-KW4502Z
Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Latest Discussions

No discussions on ADA4522-1 yet. Have something to say?

Start a Discussion on EngineerZone®