AD9914

RECOMMENDED FOR NEW DESIGNS

3.5 GSPS Direct Digital Synthesizer with 12-bit DAC

Part Models
3
1ku List Price
Starting From $174.09

Part Details

  • 3.5 GSPS internal clock speed
  • Integrated 12-bit DAC
  • Frequency tuning resolution to 190 pHz
  • 16-bit phase tuning resolution
  • 12-bit amplitude scaling
  • Programmable modulus
  • Automatic linear and nonlinear frequency sweeping capability
  • 32-bit parallel datapath interface
  • 8 frequency/phase offset profiles
  • Phase noise: −128 dBc/Hz (1 kHz offset at 1396 MHz)
  • Wideband SFDR <-50 dBc
  • Serial or parallel input/output control
  • 1.8 V/3.3 V power supplies
  • Software and hardware controlled power-down
  • 88-lead LFCSP package
  • PLL REF CLK multiplier
  • Phase modulation capability
  • Amplitude modulation capability
AD9914
3.5 GSPS Direct Digital Synthesizer with 12-bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 1
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
Phase Locked Loop with Integrated VCO 1
ADF4377 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9914

AD9914 Evaluation Board

Product Details

The user guide describes how to set up and use the AD9914 evaluation board. The AD9914 is a 3.5 GSPS DDS with a 12-bit DAC.

The evaluation board software provides a graphical user interface (GUI) for easy communication with the device along with many user-friendly features such as the mouse-over effect.

The user guide is intended for use in conjunction with the AD9914 data sheet.

EVAL-AD9914
AD9914 Evaluation Board

Latest Discussions