AD9850

PRODUCTION

CMOS, 125 MHz Complete DDS Synthesizer

Part Models
3
1ku List Price
Starting From $16.42

Part Details

  • 125 MHz Clock Rate
  • On-Chip High Performance DAC and High Speed Comparator
  • DAC SFDR > 50 dB @ 40 MHz AOUT
  • 32-Bit Frequency Tuning Word
  • Simplified Control Interface: Parallel Byte or Serial Loading Format
  • Phase Modulation Capability
  • 3.3 V or 5 V Single-Supply Operation
  • Low Power: 380 mW @ 125 MHz (5 V)
  • 155 mW @ 100 MHz (3.3 V)
  • Power-Down Function
  • Ultrasmall 28-Lead SSOP Packaging
AD9850
CMOS, 125 MHz Complete DDS Synthesizer
Ask a Question

Documentation

Data Sheet 1

Application Note 20

Technical Articles 21

Product Highlight 1

Evaluation Design File 4

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

AD9850 IBIS Models 1

Latest Discussions