Radioverse_promo_small-new-2020

Learn the basics about RadioVerse and the technologies you can leverage in your next radio application design.

Explore ADI Transceivers

AD9375

RECOMMENDED FOR NEW DESIGNS

Integrated, Dual RF Transceiver with Observation Path

Part Models
2
1ku List Price
Starting From $417.30

Part Details

  • Dual differential Tx
  • Dual differential Rx
  • Observation receiver with 2 inputs
  • Fully integrated, ultralow power DPD actuator and adaptation engine for PA linearization
  • Sniffer receiver with 3 inputs
  • Tunable range: 300 MHz to 6000 MHz
  • Linearization signal BW to 40 MHz
  • Tx synthesis BW to 250 MHz
  • Rx BW: 8 MHz to 100 MHz
  • Supports FDD and TDD operation
  • Fully integrated independent fractional-N RF synthesizers for Tx, Rx, ORx, and clock generation
  • JESD204B digital interface
AD9375
Integrated, Dual RF Transceiver with Observation Path
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

MATLAB Profile Generator for AD9371

Open Tool

SDR Integrated Transceiver Design Resources

This site contains the device documentation packages for the SDR Integrated Transceivers including user guides, IBIS models, and PCB files.

Open Tool

Evaluation Kits

eval board
ADRV-DPD1

AD9375 Small Cell Radio Reference Design

Features and Benefits

  • Complete JESD204B to antenna port design with AD9375 DPD and SKY66297-11 PA
  • 2 × 2 LTE 20 MHz, 250 mW output power per antenna, Band 7 FDD
  • Contains transceiver, 2 PAs, 2 LNAs, duplex filters, and dc power solution
  • Power consumption of radio board: approximately 10 W
  • Powered from single 12 V supply
  • Evaluation kit connects to baseband subsystem

Product Details

The ADRV-DPD1/PCBZ is a 24 dBm per path, 2 × 2 multiple input, multiple output (MIMO) radio board, which uses the AD9375, a highly integrated radio frequency (RF) transceiver with integrated digital predistortion (DPD). The radio board is designed to be used with the dual connector interposer board to interface with the EVAL-TPG-ZYNQ3 or other Xilinx® or Avnet evaluation boards for the Xilinx Zynq-7000 field programmable gate array (FPGA) platform, which has a dual core ARM Cortex®-A9 processor running a Linux® variant.

The AD9375 small cell evaluation software (SCES), AD9375 Small Cell Radio Reference Design Evaluation Software GUI, can configure and control the ADRV-DPD1/PCBZ board. Note that the Mykonos transceiver evaluation software (MTES) and DPD graphical user interface (GUI) software are not compatible with the ADRV-DPD1/PCBZ.

Full specifications on the AD9375 are available in the AD9375 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with this user guide when using the evaluation board.

eval board
ADRV9375

ADRV9375-N/PCBZ and ADRV9371-W/PCBZ Evaluation Board

Features and Benefits

  • Complete Radio Card platform containing AD9375 DPD with high efficiency PA
  • Narrow band and wide band tuning range
    • ADRV9375-N/PCBZ matched for 1.8GHz – 2.6GHz
    • ADRV9375-W/PCBZ matched for 300MHz – 6GHz
  • Complete with high efficiency power supply solution and clocking solution for AD9375
  • FMC connector to Xilinx ZC706 motherboard
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9375-N/PCBZ and ADRV9375-W/PCBZ are radio cards designed to showcase the AD9375, the first wideband RF transceiver with integrated DPD targeting 3G/4G small cell and massive MIMO. The radio card provides a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board. In addition, a 3rd party PA evaluation card is included in the package for DPD evaluation.


The ADRV9375-N/PCBZ has the same matching network as the ADRV9371-N/PCBZ. The ADRV9375-W/PCBZ has the same matching network as the ADRV9371-W/PCBZ. For more information, please click here.

ADRV-DPD1
AD9375 Small Cell Radio Reference Design
ADRV9375
ADRV9375-N/PCBZ and ADRV9371-W/PCBZ Evaluation Board

Latest Discussions

Recently Viewed