Radioverse_promo_small-new-2020

Learn the basics about RadioVerse and the technologies you can leverage in your next radio application design.

Explore ADI Transceivers

AD9371

RECOMMENDED FOR NEW DESIGNS

Integrated, Dual RF Transceiver with Observation Path

Part Models
2
1ku List Price
Starting From $314.58

Part Details

  • Dual differential transmitters (Tx)
  • Dual differential receivers (Rx) 
  • Observation receiver (ORx) with 2 inputs 
  • Sniffer receiver (SnRx) with 3 inputs
  • Tunable range: 300 MHz to 6000 MHz 
  • Tx synthesis bandwidth (BW) to 250 MHz 
  • Rx BW: 8 MHz to 100 MHz 
  • Supports frequency division duplex (FDD) and time division duplex (TDD) operation
  • Fully integrated independent fractional-N radio frequency (RF) synthesizers for Tx, Rx, ORx, and clock generation
  • JESD204B digital interface
AD9371
Integrated, Dual RF Transceiver with Observation Path
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 1
AD9528 RECOMMENDED FOR NEW DESIGNS JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
Multiple Output Buck Regulators 1
ADP5054 RECOMMENDED FOR NEW DESIGNS Quad Buck Regulator Integrated Power Solution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

MATLAB Profile Generator for AD9371

Open Tool

SDR Integrated Transceiver Design Resources

This site contains the device documentation packages for the SDR Integrated Transceivers including user guides, IBIS models, and PCB files.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
ADRV9371

ADRV9371-N/PCBZ and ADRV9371-W/PCBZ Boards

Features and Benefits

  • Complete Radio Card platform containing AD9371 with:
    • 2 x Transmit outputs 
    • 2 x Receive inputs 
    • 2 x Observation inputs
    • 1x Sniffer path
  • Narrow tuning range and Wide tuning range options
    • ADRV9371-N/PCBZ matched for 1.8GHz – 2.6GHz
    • ADRV9371-W/PCBZ matched for 300MHz – 6GHz
  • Complete with high efficiency power supply solution and clocking solution for AD9371
  • FMC connector to Xilinx ZC706 motherboard (EK-Z7-ZC706-G). 
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9371-N/PCBZ and ADRV9371-WPCBZ are radio cards designed to showcase the AD9371, a high performance wideband integrated RF transceiver intended for use in RF applications such as 4G base station, test and measurement applications and software defined radios. The radio cards provide hardware engineers, software engineers and system architects with a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board.


Both narrow tuning range and wide tuning range options exist.


The ADRV9371-N/PCBZ is optimized for performance over a narrow tuning range1.8GHz – 2.6GHz. It will exhibit diminished RF performance on tuned RF frequencies outside of this band. This board is primarily intended to provide RF engineers with the ability to connect the AD9371 to an RF test bench (Vector Signal Analyzer, Signal Generator, etc.) and achieve its optimum performance.

 


The ADRV9371-W/PCBZ operates over a wide tuning range 300MHz – 6GHz, however the RF performance is tempered by the very wide band front end match. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.

 


The board interfaces to the Xilinx ZC706 motherboard (EK-Z7-ZC706-G) (ordered separately).

ADRV9371
ADRV9371-N/PCBZ and ADRV9371-W/PCBZ Boards

Latest Discussions

No discussions on AD9371 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed