AD7768-1

RECOMMENDED FOR NEW DESIGNS

DC to 204 kHz, Dynamic Signal Analysis, Precision 24-Bit ADC with Power Scaling

Part Models
3
1ku List Price
Starting From $7.32

Part Details

  • ADC for single-channel low power, platform DAQ designs
  • Wide bandwidth
    • Sinc filter bandwidth range: DC to 204 kHz
    • Low ripple FIR bandwidth range: DC to 110.8 kHz
  • Precision ac and dc performance
    • 108.5 dB dynamic range typical
    • −120 dB THD
    • ±1.1 ppm of FSR INL, ±30 µV offset error, ±30 ppm of FSR gain error
  • Programmable ODR, filter type, and latency
    • ODR values up to 1024 kSPS
  • Linear phase digital filter options
    • Low ripple FIR filter: ±0.005 dB maximum pass-band ripple, dc to 102.4 kHz
    • Low latency sinc5 filter
    • Low latency sinc3 filter enabling 50 Hz/60 Hz rejection
    • Programmable FIR filter option
  • Programmable power consumption and bandwidth
    • Fast, highest speed
      • 52.224 kHz bandwidth, 26.4 mW (sinc5 filter)
      • 110.8 kHz bandwidth, 36.8 mW (FIR filter)
    • Median, half speed: 55.4 kHz bandwidth, 19.7 mW (FIR filter)
    • Low power, low speed: 13.9 kHz bandwidth, 6.75 mW (FIR filter)
  • Power supply
    • AVDD1 − AVSS = 5.0 V typical
    • AVDD2 − AVSS = 2.0 V to 5.0 V typical
    • Analog supplies can run from split supply (true bipolar)
    • IOVDD − DGND = 1.8 V to 3.3 V typical
  • Low power mode can run from single 3.0 V supply
  • Pin control or SPI interface configurable
  • Suite of diagnostic check mechanisms
    • Temperature, interface CRC, and memory map CRC
  • Package: 28-lead, 4 mm × 5 mm, LFCSP
  • Temperature range: −40°C to +125°C
AD7768-1
DC to 204 kHz, Dynamic Signal Analysis, Precision 24-Bit ADC with Power Scaling
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Design Tool 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD7768-1

AD7768-1 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-1
  • PC control in conjunction with EVAL-SDP-CH1Z
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components.

The EV-AD7768-1FMCZ software fully configures the AD7768-1 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EV-AD7768-1FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-1 over USB through the system demonstration platform (EVAL-SDP-CH1Z).

EVAL-AD7768-1
AD7768-1 Evaluation Board

Reference Designs

Simplified Circuit Diagram
CN0535 Circuits from the lab

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Features and Benefits

  • Alias free Measurement System
  • Optimized for AC & DC Performance
  • Wide Analog Input (+/-12V)
  • FMC Compatible Form Factor

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-11-16 06:43
    CN0535 Unboxing and Getting Started Video
  • lazy blur
    VIDEO · 2021-11-04 04:42
    CN0535 Mbed Example Program Setup
CN-0549 System Block Diagram
CN0549 Circuits from the lab

Condition-Based Monitoring Development Platform

Features and Benefits

  • Wide bandwidth MEMs accelerometer sensor data is output in the popular IEPE format
  • Easy mounting to machines (like pumps, fans, and motors) while maintaining sensor signal integrity
  • The DAQ solution provides a high fidelity, IEPE analog input bandwidth from DC – 54 kHz
  • Embedded FPGA Software captures and stores the raw data for local embedded or networked processing
  • IIO Oscilloscope application allows users to quickly visualize the data for evaluation purposes.

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-03-05 03:34
    ADI Sensor Interface Series - CbM and Vibration Analysis
  • lazy blur
    VIDEO · 2021-01-25 01:52
    CN0549: Condition-Based Monitoring Development Platform
  • lazy blur
    VIDEO · 2022-02-09 02:34
    CN0549 New Condition-Based Monitoring Platform from ADI
  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
CN0535
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
CN0549
Condition-Based Monitoring Development Platform
CN0540
24-Bit Data Acquisition System for IEPE Sensors

Latest Discussions

No discussions on AD7768-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed