AD4695

RECOMMENDED FOR NEW DESIGNS

16-Bit, 16-Channel, 500 kSPS, Easy Drive Multiplexed SAR ADC

Part Models
3
1ku List Price
Starting From $11.01
Viewing:

Part Details

  • Easy Drive
    • Reduced analog input and reference drive requirements
    • On-chip reference buffer (WLCSP only)
    • Overvoltage protection up to 5 mA on each analog input
    • Long acquisition phase, ≥71.5% (715 ns/1000 ns) of cycle time at 1 MSPS
  • High performance
    • Sample rate: 500 kSPS (AD4695) or 1 MSPS (AD4696)
    • INL: ±1.0 LSB maximum
    • Guaranteed 16-bit, no missing codes
    • SINAD: 93 dB typical, fIN = 1 kHz
    • Oversampled dynamic range: 111.2 dB, OSR = 64
  • Small footprint, high channel density
    • 32-lead 5 mm × 5 mm LFCSP
    • 36-ball 2.96 mm × 2.96 mm WLCSP
    • Easy Drive features support system level designs with fewer components
  • Enhanced digital functionality
    • First conversion accurate, no latency or pipeline delay
    • Fast conversion time and dual-/quad-SDO modes allow low SPI clock rates
    • Customizable channel sequencer
    • On-chip oversampling and decimation
    • Threshold detection alerts
    • Offset and gain correction
    • Autonomous conversion (autocycle) mode
    • 1.14 V to 1.98 V logic SPI
  • Low power
    • 8 mW at fS = 1 MSPS and 4 mW at fS = 500 kSPS
    • 4 μW standby power dissipation with the internal LDO disabled
    • Internal LDO enables 2.7 V to 5.5 V, single analog supply operation
  • Wide operating temperature range: −40°C to +125°C
AD4695
16-Bit, 16-Channel, 500 kSPS, Easy Drive Multiplexed SAR ADC
AD4695/AD4696 Functional Block Diagram AD4695/AD4696 Pin Configuration AD4695/AD4696 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD4695

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4696

Evaluating the AD4696 16-Channel, 16-Bit, 1 MSPS Multiplexed SAR ADC

Features and Benefits

  • Full featured evaluation board for the AD4696
  • 2 channels customizable for external connections and 14 channels for on-board dc voltages
  • On-board reference circuitry
  • ACE plugin available for device configuration and performance evaluation
  • FMC compatible
  • System demonstration platform (SDP-H1) compatible

Product Details

The EVAL-AD4696FMCZ is designed to demonstrate AD4696 performance and provide access to its many configuration options via an easy to use ACE plugin graphical interface. The AD4696 is a 16-channel, 16-bit, 1 MSPS, multiplexed successive approximation register (SAR) analog-to-digital converter (ADC) that enables high performance data acquisition of multiple signals in a small form factor. The AD4696 employs easy drive features and on-chip channel sequencing that simplify hardware and software designs and allow it to fit into a variety of space constrained precision multichannel applications.

The EVAL-AD4696FMCZ allows users to quickly evaluate the performance of the AD4696 with no or minimal hardware modifications. The hardware includes two externally driven analog input channels for evaluating ac performance and 14 channels with dc levels generated on board for evaluating dc and settling performance. The externally driven channels have configurable drive circuitry and interface with precision signal generators via SMA connectors.

The AD4696 ACE plugin communicates with the EVAL-AD4696FMCZ hardware through the EVAL-SDP-CH1Z controller board. The software allows AD4696 device configuration via a register map view and easy to use GUIs. The software also enables performing analog-to-digital conversions and provides time and frequency domain analysis tools for quick evaluation of the AD4696.

More detailed feature descriptions and device specifications are provided in the AD4696 data sheet and must be consulted in conjunction with the user guide when using the EVAL-AD4696FMCZ. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page.

EVAL-AD4696
Evaluating the AD4696 16-Channel, 16-Bit, 1 MSPS Multiplexed SAR ADC
AD4696 Evaluation Board AD4696 Evaluation Board - Top View AD4696 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed