ADA4610-4

RECOMMENDED FOR NEW DESIGNS

Low Noise, Precision, Rail-to-Rail Output, JFET Quad Op Amplifiers

Part Models
5
1ku List Price
Starting From $4.49

Part Details

  • Low offset voltage
    • A grade: 1 mV maximum
  • Low offset voltage drift
    • A grade: 8 µV/°C maximum (SOIC, MSOP, LFCSP packages)
  • Low input bias current: 5 pA typical
  • Dual-supply operation: ±5 V to ±15 V
  • Low voltage noise: 0.45 µV p-p at 0.1 Hz to 10 Hz
  • Voltage noise density: 7.30 nV/√Hz at f = 1 kHz
  • Low THD + N: 0.00025%
  • No phase reversal
  • Rail-to-rail output
  • Unity-gain stable
  • Long-term offset voltage drift (10,000 hours): 5 µV typical
  • Temperature hysteresis: 8 µV typical
ADA4610-4
Low Noise, Precision, Rail-to-Rail Output, JFET Quad Op Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4610

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

No discussions on ADA4610-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed