ADA4077-4

RECOMMENDED FOR NEW DESIGNS

4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Quad Amplifier

Part Models
6
1ku List Price
Starting From $3.57

Part Details

  • Offset voltage:
    • 25 μV maximum at 25°C (B grade, 8-lead SOIC, single/ dual) 
    • 50 μV maximum at 25°C (A grade, 8-lead SOIC, single/ dual) 
    • 50 μV maximum at 25°C (A grade, 14-lead SOIC, quad) 
  • Offset voltage drift:
    • 0.25 μV/°C maximum (B grade, 8-lead SOIC, single/dual) 
    • 0.55 μV/°C maximum (A grade, 8-lead SOIC, single/dual) 
    • 0.75 μV/°C maximum (A grade, 14-lead SOIC, quad) 
  • MSL1 rated
  • Low input bias current: 1 nA maximum at TA = 25°C
  • Low voltage noise density: 6.9 nV/√Hz typical at f = 1000 Hz 
  • CMRR, PSRR, and AV > 120 dB minimum 
  • Low supply current: 400 μA per amplifier typical
  • Wide gain bandwidth product: 3.9 MHz at ±5 V 
  • Dual-supply operation:
    • Specified at ±5 V to ±15 V 
    • Operates at ±2.5 V to ±15 V 
  • Unity gain stable
  • No phase reversal 
  • Long-term offset voltage drift (10,000 hours): 0.5 μV typical
  • Temperature hysteresis: 1 μV typical
ADA4077-4
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Quad Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4077
  • ADA4077-1
  • ADA4077-2
  • ADA4077-4

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

No discussions on ADA4077-4 yet. Have something to say?

Start a Discussion on EngineerZone®