ADA4692-4

PRODUCTION

Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers

Part Models
2
1ku List Price
Starting From $1.01

Part Details

  • Low power: 180 μA typical
  • Very low input bias currents: 0.5 pA typical
  • Low noise: 16 nV/√Hz typical
  • 3.6 MHz bandwidth
  • Offset voltage: 500 μV typical
  • Low offset voltage drift: 4 μV/°C maximum
  • Low distortion: 0.003% THD + N
  • 2.7 V to 5 V single supply or ±1.35 V to ±2.5 V dual supply
  • Available in very small 2 mm × 2 mm LFCSP packages
ADA4692-4
Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

No discussions on ADA4692-4 yet. Have something to say?

Start a Discussion on EngineerZone®