ADH561S

RECOMMENDED FOR NEW DESIGNS

Aerospace GaAs, Broadband Frequency Multiplier, 8 to 21 GHz, Die

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • High Output Power: +17 dBm
  • Low Input Power Drive: 0 dBm to +6 dBm (Typ.)
  • Fo, 3Fo, & 4Fo Isolation: > 15 dBc @ Fout = 15 GHz
  • 100 kHz SSB Phase Noise: -139 dBc/Hz
  • Die Size: 0.87 X 1.53 X 0.1 mm
ADH561S
Aerospace GaAs, Broadband Frequency Multiplier, 8 to 21 GHz, Die
ADH561S Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adh561s yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed