HMC8342

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC ×2 Active Frequency Multiplier, 22 GHz to 42 GHz Output

Part Models
2
1ku List Price
Starting From $83.67

Part Details

  • High output power: 15 dBm (typical) at RFIN = 16 GHz
  • Low input power drive: 5 dBm (typical)
  • Fundamental RF input isolation at RF output: −23 dBc at RFOUT = 30 GHz
  • 16-terminal, 6 mm × 6 mm LCC_HS package, 36 mm2
HMC8342
GaAs MMIC ×2 Active Frequency Multiplier, 22 GHz to 42 GHz Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 2
ADF5610 Obsolete Microwave Wideband Synthesizer with Integrated VCO
ADF4371 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
Integer-N PLL 1
ADF41513 RECOMMENDED FOR NEW DESIGNS 26.5 GHz, Integer N/Fractional-N, PLL Synthesizer
VCOs with Single Output 1
HMC733 RECOMMENDED FOR NEW DESIGNS Wideband VCO SMT w/Buffer Amplifier, 10 - 20 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC8342

Evaluating the HMC8342 GaAs MMIC ×2 Active Frequency Multiplier, 22 GHz to 42 GHz Output

Features and Benefits

  • Self contained board that includes the HMC8342 active frequency ×2 multiplier
  • Externally powered by a 5.0 V supply
  • Controlled by two −2.0 V power supplies

Product Details

The EV1HMC8342LS6 evaluates the performance of the HMC8342 microwave integrated circuit (MMIC), active frequency multiplier.

Figure 1 in the user guide shows a photograph of the EV1HMC8342LS6. The EV1HMC8342LS6 contains the HMC8342 and two 2.92 mm K connectors. There is also a calibration path for use in calibrating out printed circuit board (PCB) trace delays at the RF input and RF output.

For full details on the HMC8342, see the HMC8342 data sheet. Consult this data sheet in conjunction with this user guide when using the EV1HMC8342LS6.

EVAL-HMC8342
Evaluating the HMC8342 GaAs MMIC ×2 Active Frequency Multiplier, 22 GHz to 42 GHz Output

Latest Discussions

Recently Viewed