MAX4412

PRODUCTION

Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs

Best Speed/Power Ratio in Tiny SC70 Package

Part Models
4
1ku List Price
Starting From $1.83

Part Details

  • Ultra-Low 1.7mA Supply Current
  • Low Cost
  • Single +3V/+5V Operation
  • High Speed
    • 500MHz -3dB Bandwidth
    • 50MHz 0.1dB Gain Flatness
    • 140V/µs Slew Rate
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.01%/0.03°
  • Low Distortion at 5MHz
    • -93dBc SFDR
    • 0.003% Total Harmonic Distortion
  • Ultra-Small SC70 and SOT23 Packages
MAX4412
Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX4415 Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4354 Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
Video Amplifiers and Analog Video Functions 1
MAX4014 PRODUCTION Low-Cost, High-Speed, Single-Supply, Gain of +2 Buffers with Rail-to-Rail Outputs in SOT23
Video Operational Amplifiers (Op Amps) 15
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4412 yet. Have something to say?

Start a Discussion on EngineerZone®