MAX4416
PRODUCTIONLow-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
Excellent Speed/Power and Low-Distortion
- Part Models
- 4
- 1ku List Price
- Starting From $2.18
Part Details
- Ultra-Low 1.6mA Supply Current
- Single +3V/+5V Operation
- High Speed
- 400MHz -3dB Bandwidth (MAX4414/MAX4416/MAX4418)
- 200V/µs Slew Rate (MAX4414/MAX4416/MAX4418)
- 150MHz -3dB Bandwidth (MAX4415/MAX4417/MAX4419)
- 470V/µs Slew Rate (MAX4415/MAX4417/MAX4419)
- Rail-to-Rail Outputs
- Input Common-Mode Range Extends Beyond VEE
- Low Differential Gain/Phase: 0.03%/0.15°
- Low Distortion at 5MHz (MAX4414/MAX4416/MAX4418)
- -93dBc SFDR
- 0.003% Total Harmonic Distortion
- Low Cost
The MAX4414–MAX4419 operational amplifiers combine high-speed performance, low distortion, and ultra-low supply current. Consuming just 1.6mA of supply current per amplifier, these devices operate from a single +2.7V to +5.5V supply, have rail-to-rail outputs, and exhibit a common-mode input voltage range that extends from 100mV below ground to within 1.5V of the positive supply rail.
The MAX4414/MAX4416/MAX4418 single/dual/quad op amps are unity-gain stable and achieve a 400MHz -3dB bandwidth with a 200V/µs slew rate. The MAX4415/MAX4417/MAX4419 single/dual/quad op amps are compensated for closed-loop gains of +5V/V or greater and achieve a 150MHz -3dB bandwidth with a 470V/µs slew rate. The combination of high-speed, ultra-low power, and low-distortion makes the MAX4414–MAX4419 ideal for low-power/low-voltage, high-speed portable systems such as video, communications, and instrumentation.
The MAX4414/MAX4415 single and MAX4416/MAX4417 dual amplifiers are available in space-saving 8-pin µMAX® and SO packages, while the MAX4418/MAX4419 quad amplifiers are available in a 14-pin TSSOP package.
Applications
- Audio Systems
- Baseband Applications
- Battery-Powered Applications
- Keyless Entry
- Portable Communications
- Video Line Driver
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4416ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4416ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4416EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX4416EUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX4416ESA+ | PRODUCTION | |
MAX4416ESA+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX4416EUA+ | PRODUCTION | |
MAX4416EUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX4354 | Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs | |
Video Amplifiers and Analog Video Functions 1 | ||
MAX4014 | PRODUCTION | Low-Cost, High-Speed, Single-Supply, Gain of +2 Buffers with Rail-to-Rail Outputs in SOT23 |
Video Operational Amplifiers (Op Amps) 12 | ||
MAX4450 | PRODUCTION | Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4451 | PRODUCTION | Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4412 | PRODUCTION | Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4413 | PRODUCTION | Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4452 | PRODUCTION | Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4453 | PRODUCTION | Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4454 | PRODUCTION | Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4352 | PRODUCTION | Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4353 | PRODUCTION | Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4012 | PRODUCTION | Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4016 | PRODUCTION | Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4020 | PRODUCTION | Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs |
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on max4416 yet. Have something to say?
Start a Discussion on EngineerZone®