MAX4454
PRODUCTIONLow-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
- Part Models
- 4
- 1ku List Price
- Starting From $2.21
Part Details
- Ultra-Low 620µA Supply Current
- High Speed (MAX4452/MAX4453/MAX4454)
- 200MHz -3dB Bandwidth
- 30MHz 0.1dB Gain Flatness
- 95V/µs Slew Rate
- High Speed (MAX4352/MAX4353/MAX4354)
- 80MHz -3dB Bandwidth
- 4MHz 0.1dB Gain Flatness
- 240V/µs Slew Rate
- Single +3V/+5V Operation
- Rail-to-Rail Outputs
- Ultra-Small SC70-5, SOT23-5, SOT23-8 and Thin SOT23-8 Packages
The MAX4452/MAX4352 single, MAX4453/MAX4353 dual, and MAX4454/MAX4354 quad amplifiers combine high-speed performance with ultra-low power consumption. The MAX4452/MAX4453/MAX4454 are unity-gain stable and achieve a -3dB bandwidth of 200MHz, while the MAX4352/MAX4353/MAX4354 are compensated for a minimum closed-loop gain of +5V/V and achieve a 80MHz -3dB bandwidth. These devices consume only 620µA of supply current per amplifier.
These amplifiers operate from a +2.7V to +5.25V single supply and feature rail-to-rail outputs. Along with an excellent speed/power ratio of 323MHz/mA, these devices feature a slew rate of 95V/µs and fast 20ns rise and fall times. These devices are ideal for low-power/low-voltage systems that require wide bandwidth such as cell phones and keyless entry systems.
The MAX4452/MAX4352 are available in miniature 5-pin SC70 and SOT23 packages, while the MAX4453/MAX4353 are available in tiny 8-pin SOT23, thin SOT23, and SO packages. The MAX4454/MAX4354 are available in space-saving 14-pin TSSOP and SO packages.
Applications
- Audio Systems
- Baseband Applications
- Battery-Powered Applications
- Keyless Entry
- Portable Communications
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4454ESD+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4454ESD+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4454EUD+ | Thin Shrink Small-Outline Package | ||
MAX4454EUD+T | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
MAX4454ESD+ | PRODUCTION | |
MAX4454ESD+T | PRODUCTION | |
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX4454EUD+ | PRODUCTION | |
MAX4454EUD+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max4454 yet. Have something to say?
Start a Discussion on EngineerZone®