LTM4664A

RECOMMENDED FOR NEW DESIGNS

30V to 58V Input, Dual 30A, Single 60A μModule Regulator with Digital Power System Management

Part Models
1
1ku List Price
Starting From $72.39

Part Details

  • Complete 48V Input to Low Voltage Dual 30A Supply that Can Scale to 300A, Nonisolated
  • Dual Analog Loops with Digital Interface for Compensation, Control and Monitoring
  • Input Voltage Range: 30V to 58V
  • Output Voltage Range: 0.5V to 1.2V at 30A/Channel
  • ±3% Output Current Readback Accuracy (–20° to 125°C)
  • 87% Efficiency for 48V to 1V at 60A, 90% at 40A
  • ±0.5% Output Voltage Accuracy Over Temperature
  • 400kHz PMBus-Compliant I2C Serial Interface
  • 16mm × 16mm × 7.72mm BGA Package
LTM4664A
30V to 58V Input, Dual 30A, Single 60A μModule Regulator with Digital Power System Management
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
LTspice


Models for the following parts are available in LTspice:

  • LTM4664
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTM4664A yet. Have something to say?

Start a Discussion on EngineerZone®