HMC1044

NOT RECOMMENDED FOR NEW DESIGNS

Programmable Harmonic Low Pass Filter, 1 - 3 GHz 3 dB Bandwidth

Part Details

  • Programmable Bandwidth: 1 to 3 GHz
  • Compatible with Narrowband & Wideband:
    PLLs with Integrated VCOs
    Modulators
    Demodulators
  • Improves Modulator/Demodulator Sideband/Image Rejection
  • LO Harmonic Rejection: ~20 dB
  • Performance: 20 dB Typical
  • Single-Ended or Differential Options
  • Footprint up to 90% Smaller than
    Current Discrete Fixed
    Bandwidth Solutions
  • 16 Lead 3x3 mm SMT Package
HMC1044
Programmable Harmonic Low Pass Filter, 1 - 3 GHz 3 dB Bandwidth
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC1044LP3E
HMC1044LP3E Evaluation Board

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0507
A Complete Two-Port Vector Network Analyzer  

Latest Discussions