LTC4361-1
LTC4361-2

RECOMMENDED FOR NEW DESIGNS

Overvoltage/Overcurrent Protection Controller

Part Models
24
1ku List Price
Starting From $1.86
Viewing:

Part Details

  • 2.5V to 5.5V Operation
  • Overvoltage Protection Up to 80V
  • No Input Capacitor or TVS Required for Most Applications
  • 2% Accurate 5.8V Overvoltage Threshold
  • 10% Accurate 50mV Overcurrent Circuit Breaker
  • <1μs Overvoltage Turn-Off, Gentle Shutdown
  • Controls N-Channel MOSFET
  • Adjustable Power-Up dV/dt Limits Inrush Current
  • Reverse Voltage Protection
  • Power Good Output
  • Low Current Shutdown
  • Latchoff (LTC4361-1) or Auto-Retry (LTC4361-2) After Overcurrent
  • Available in 8-Lead ThinSOT and 8-Lead (2mm × 2mm) DFN Packages
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
LTC4361-1-4361-2-Application Circuit LTC4361-1-4361-2 Pin Configuration LTC4361-1-4361-2 Pin Confguration LTC4361-1-4361-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4360-1
LTC4360-2
Overvoltage Protection Controller
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC4361-1
  • LTC4361-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1506A

LTC4361-1/LTC4361-2 | Overvoltage/Overcurrent Protection Controller with Latch-off/Auto-Retry

Product Details

DC1506A: Demo Board for the LTC4361-1/LTC4361-2 Overvoltage/Overcurrent Protection Controller.

DC1506A
LTC4361-1/LTC4361-2 | Overvoltage/Overcurrent Protection Controller with Latch-off/Auto-Retry
DC1506A Demo Board DC1506A Demo Board DC1506A Demo Board DC1506A Demo Board DC1506A - Schematic

Latest Discussions

Recently Viewed