LT3092

PRODUCTION

200mA 2-Terminal Programmable Current Source

Part Models
18
1ku List Price
Starting From $2.00

Part Details

  • Programmable 2-Terminal Current Source
  • Maximum Output Current: 200mA
  • Wide Input Voltage Range: 1.2V to 40V
  • Input/Output Capacitors Not Required
  • Resistor Ratio Sets Output Current
  • Initial Set Pin Current Accuracy: 1%
  • Reverse-Voltage Protection
  • Reverse-Current Protection
  • <0.001%/V Line Regulation Typical
  • Current Limit and Thermal Shutdown Protection
  • Available in 8-Lead SOT-23, 3-Lead SOT-223 and 8-Lead 3mm × 3mm DFN Packages
LT3092
200mA 2-Terminal Programmable Current Source
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
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2132A

24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092

Product Details

DC2132A is a 24V 3A constant voltage, constant current bench supply. It regulates any output voltage from 0V to 24V and any output current from 0A to 3A. It runs from 10V to 40V input although the output voltage should remain 5V or more below the input voltage.

eval board
DC1531A

LT3092EDD Demo Board | 200mA 2-Terminal Programmable Current Source

Product Details

DC1531A: Demo Board for the LT3092 200mA 2-Terminal Programmable Current Source.

DC2132A
24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092
DC1531A
LT3092EDD Demo Board | 200mA 2-Terminal Programmable Current Source

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
CN0540
24-Bit Data Acquisition System for IEPE Sensors

Latest Discussions