ADuM1253

RECOMMENDED FOR NEW DESIGNS

Ultra-Low-Power, I2C Isolator with Unidirectional SCL, Extended VDD, Idle-Bus Hot-Swap, and Low VOL

Part Models
6
1ku List Price
Starting From $1.50

Part Details

  • Low VOL(MAX) for Greater I2C Device Compatibility
    • Side 1: 0.69V
    • Side 2: 0.4V
  • Ultra-Low Power Consumption for Longer Battery Life
    • 142μA (typ) per Channel at 400kHz
  • Wide Independent VDD1/VDD2 Supply Range Supports More Logic Voltage Levels and Allows Level Shifting
    • 1.71V to 5.5V for Both Sides
  • Hot-Swappable Side 2 I/O Prevents Data Corruption
    • Initial Side 2 Connection Occurs at Bus Idle or Stop States
  • Bidirectional I2C Data Transfer up to 2MHz SCL
  • Strong Current Sinking Enables Lower RPULL-UP Values for Faster Bus Speeds
    • Side 1: 5mA
    • Side 2: 50mA
  • Robust Galvanic Isolation of Digital Signals
    • Continuously Withstands (VIOWM)
      • 8-MSOP: 300 VRMS
      • 8-Narrow SOIC: 445VRMS
      • 8-Wide SOIC: 848 VRMS
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Package with Creepage and Clearance
      • 8-MSOP: 3mm
      • 8-Narrow SOIC: 4mm
      • 8-Wide SOIC: 8mm
  • Safety and Regulatory Approvals (Pending)
    • IEC60747-17 (Pending)
      • Reinforced VIORM Narrow SOIC: 630VPEAK
      • Reinforced VIORM Wide SOIC: 1200VPEAK
    • UL 1577 (Pending)
      • 8-Narrow SOIC: 3000VRMS for 1min
      • 8-Wide SOIC: 5000 VRMS for 1min
    • IEC/EN/CSA 62368-1 (Pending)
    • IEC/EN/CSA 61010-1 (Pending
    • CAN/CSA-C22.2 No. 14-18 (Pending)
ADuM1253
Ultra-Low-Power, I2C Isolator with Unidirectional SCL, Extended VDD, Idle-Bus Hot-Swap, and Low VOL
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 2
LT8303 RECOMMENDED FOR NEW DESIGNS 100VIN Micropower Isolated Flyback Converter with 150V/450mA Switch
LT3999 PRODUCTION Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control
isoPower 2
ADuM5020 RECOMMENDED FOR NEW DESIGNS Low Emission 500 mW Isolated DC-to-DC Converter
ADuM5028 RECOMMENDED FOR NEW DESIGNS Low Emission Isolated DC to DC Converter
Transformer Drivers 1
MAX258 PRODUCTION 500mA Push-Pull Transformer Driver for Isolated Power Supplies
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
ADuM1252SEVKIT

Evaluates: ADuM1252, ADuM1253, ADuM1254, ADuM1255

Features and Benefits

  • Data Transfer Rates from DC to 2MHz
  • Wide Voltage Supply Range from 1.71V to 5.5V
  • Convenient Four-Point I2C Bus Connection
  • Guaranteed up to 3.0kVRMS Isolation for 60s
  • Support Onboard Supply-Current Measurement
  • 40°C to +125°C Temperature Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The ADuM1252S evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the features of the ADuM1252, a 2-channel bidirectional reinforced digital isolator with ultra-low standby current in an 8-pin narrow SOIC surface-mount package. The ADuM1252S EV kit can be used to evaluate the functionality and electrical performance of the ADuM1252. The EV kit is powered by two independent power supplies.

The ADuM1252S EV kit can also be used to evaluate the ADuM1253, ADuM1254, or ADuM1255.

ADuM1252SEVKIT
Evaluates: ADuM1252, ADuM1253, ADuM1254, ADuM1255

Latest Discussions

Recently Viewed