ADuM5020

RECOMMENDED FOR NEW DESIGNS

Low Emission 500 mW Isolated DC-to-DC Converter

Part Models
4
1ku List Price
Starting From $3.64

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • 100 mA output current for ADuM5020
  • 60 mA output current for ADuM5028
  • Meets CISPR22 Class B emissions limits at full load on a 2-layer PCB
  • 16-lead SOIC_W package with 7.8 mm minimum creepage
  • 8-lead SOIC_IC package with 8.3 mm minimum creepage
  • High temperature operation: 125°C maximum
  • Safety and regulatory approvals
    • UL recognition (pending)
      • 3000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A (pending)
    • VDE certificate of conformity (pending)
      • VDE V 0884-10
      • VIORM = 565 V peak
    • CQC certification per GB4943.1-2011 (pending) 
ADuM5020
Low Emission 500 mW Isolated DC-to-DC Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuM5020

ADuM5020 Evaluation Board

Features and Benefits

  • ADuM5020 with isoPower integrated isolated dc-to-dc converter
  • 2-layer PCB with low radiated emissions; passes CISPR22/EN55022 Class B
  • On-board LDO for 6 V to 9 V supply, providing 5 V to the ADuM5020 VDDP pin
  • 5 V input and 5 V or 3.3 V output operation
  • Screw terminal connectors for the following:
    • 6 V to 9 V LDO power supply
    • 5 V direct power supply
    • Off board PDIS control
    • Isolated output supply

Product Details

The EVAL-ADUM5020EBZ allows the user to evaluate the ADuM5020 isolated power solution. The ADuM5020 eliminates the need to design and build an isolated dc-to-dc converter in 500 mW applications. The iCoupler® chip scale transformer technology is used for the inductive component of the dc-to-dc converter. The result is a small form factor, isolated solution.

Based on the Analog Devices, Inc., iCoupler technology, the ADuM5020 dc-to-dc converter provides regulated, isolated power that is well below CISPR22/EN55022 Class B limits when at full load on a 2-layer printed circuit board (PCB) with ferrites. Available supply voltages and the associated output current levels are shown in Table 1.

Full specifications of the ADuM5020 or ADuM6020 can be found in the ADuM5020 or ADuM6020 data sheet, available from Analog Devices, Inc., and must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADuM5020
ADuM5020 Evaluation Board

Reference Designs

USB Cable Isolator Circuit
CN0419 Circuits from the lab

Universal Serial Bus (USB) Peripheral Isolator Circuit 

Features and Benefits

  • USB 2.0 Compliant
  • Choose between Full Speed or Low Speed with the flip of a switch
  • Isolated power provided to the USB peripheral
CN0565 01 new
CN0565 Circuits from the lab

Electrical Impedance Tomography Measurement System

Features and Benefits

  • Up to 24 Input Electrodes, Software Selectable 
  • 2-wire or 4-wire Electrode Configuration Supported
  • Real and Imaginary Measurements up to 200 kHz
  • Open Source Image Recreation Algorithms
  • Isolated Power and Digital Domains from the Host
  • Arduino Form Factor Compatible
Simplified Circuit Diagram for EVAL-CN0422-EBZ
CN0422 Circuits from the lab

Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 

Features and Benefits

  • Support HDMI 1.3 at 720p/60Hz
  • 2500V Galvanic Isolation
  • Powered through USB
CN0419
Universal Serial Bus (USB) Peripheral Isolator Circuit 
CN0565
Electrical Impedance Tomography Measurement System
CN0422
Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 

Latest Discussions