MAX9295D

PRODUCTION

GMSL2 Dual CSI-2 Serializer with GMSL1 Compatibility

Part Models
4
1ku List Price
price unavailable

Part Details

  • Dual 4-Lane MIPI CSI-2 v1.3 Ports
    • MIPI D-PHY v1.2 at 80Mbps
    • 2.5Gbps per Lane
    • 4-Channel CSI-2 Virtual-Channel Support
    • Support for RAW8/10/12/14/16/20, RGB565/666/888 and YUV8-/10-Bit Data types
    • CSI-2 Inputs in GMSL2 Mode Accept Cameras with Different Video Timing and Resolution
    • CSI-2 ECC and Checksum Error Detection and Flagging
    • CSI-2 Lane Reassignment and Polarity Flip
  • Selectable GMSL2 at 3/6Gbps or Backward-Compatible GMSL1 Mode
    • Operates up to 4.5Gbps with GMSL2 Deserializers in GMSL1 Mode
    • 187.5Mbps Reverse Link for Reduced-Size Power-over-Cable (PoC) Filter
    • Forward- and Reverse-Channel PRBS for BER Testing of Serial Link
    • Reverse-Channel Eye-Opening Monitor for Continuous Link-Margin Diagnosis
    • Reverse-Channel Adaptive Equalization Allows Coax Cable Longer than 15m with Multiple Inline Connectors
    • Crosspoint Switch Remaps Input to Any Desired Deserializer Output Order
  • ASIL-Relevant Functional Safety Features (GMSL2)
    • ASIL-B Compliant
    • 16-Bit CRC Protection of Side-Channel Data (I2C, UART, SPI, GPIO) with Retransmission upon Error Detection
    • Optional 32-Bit CRC Protection of Video-Line Data
    • Video Watermark Insertion and Detection
  • Concurrent Side Channel for Device Configuration and Communication with Peripherals
    • GMSL2: I2C/UART, Dual Pass-Through I2C/UART, SPI, GPIO and Register-Programmable GPIO
    • GMSL1: I2C/UART, Tunneled GPI-GPO and CNTL Links, and Register-Programmable GPIO
    • Four Hardware-Selectable Device Addresses
  • Three Internal and Three External Supply Voltage Monitors
  • 50Ω Coax Cable or 100Ω STP
  • Programmable Spread Spectrum for EMI Reduction
  • 7mm x 7mm TQFN Package with Exposed Pad and Available Wettable Flanks
  • -40°C to +105°C Operating Temperature
  • AEC-Q100 Grade 2
MAX9295D
GMSL2 Dual CSI-2 Serializer with GMSL1 Compatibility
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Buck Regulator Plus LDO 2
MAX25249 RECOMMENDED FOR NEW DESIGNS Four-Output Mini PMICs for Camera Applications
MAX25250 RECOMMENDED FOR NEW DESIGNS Four Output Mini PMIC for Camera Applications
Internal Power Switch Buck Regulators 1
MAX20049 RECOMMENDED FOR NEW DESIGNS Flexible, Compact Quad Power Supply with 2.2MHz, 1A Buck Converters and Dual LDOs for Automotive Camera Modules
Multitopology DC/DC 1
MAX25252 RECOMMENDED FOR NEW DESIGNS Five-Output ASIL B PMIC with Accurate Temperature Monitoring for Next-Generation Camera Sensors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX9295DEVKIT

MAX9295D Coax/HSD Evaluation Kit

Features and Benefits

  • GMSL Serializer Accepts MIPI CSI v1.3 DPHY v1.2 Input
    • Converts to GMSL1/GMSL2 Serial Data Through Coaxial FAKRA or Differential Twisted Quad HSD Connectors
    • Accepts CSI Input Data (Dual Port, Up to Four Lanes Per Port)
  • Windows 10-Compatible Software Support
  • Powerful, Simple-to-Use GUI for Comprehensive Device Feature Evaluation
  • USB-Control Interface (Cable Included)
  • Board Powered by USB, 12V Wall Adapter, External Power Supply, or Power-over-Coax (PoC) Cable
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9295D Coax/HSD evaluation kit (EV kit) provides a reliable platform for evaluating Maxim’s MAX9295D GMSL2/GMSL1 CSI serializer using a standard FAKRA coax cable or HSD-STQ cable. The serializer device supports high-bandwidth, gigabit multimedia serial links (GMSL2/GMSL1) and offers spread spectrum and full-duplex control channel features. The EV kit includes a simple-to-use Windows 10-compatible graphical user interface (GUI) for exercising device features.

For complete GMSL evaluation using a standard FAKRA coax cable or HSD-STQ cable, order the MAX9295D Coax/HSD EV kit along with a deserializer board.

For a detailed look at all GMSL2 features, including information on how to use the parts, refer to the GMSL2 User’s Guide.

MAX9295DEVKIT
MAX9295D Coax/HSD Evaluation Kit

Latest Discussions

No discussions on MAX9295D yet. Have something to say?

Start a Discussion on EngineerZone®