MAX25250

RECOMMENDED FOR NEW DESIGNS

Four Output Mini PMIC for Camera Applications

Industry's Smallest Power Solution for Automotive Cameras with Precision Monitoring

Part Models
6
1ku List Price
Starting From $1.80

Part Details

  • Multiple Functions for Small Size
    • 1A Synchronous High-Voltage Buck Converter
      • Input Voltage Range 5V to 22V
      • 3V to 4V, and 5V Output Voltage in 50mV Steps
    • Two Synchronous Low-Voltage Buck Converters
      • OUT2 and OUT3 Provide up to 1.2A
      • 0.8V to 3.9875V in 12.5mV Steps
    • LDO for Camera Sensor; 50dB at 1kHz
    • 2.2MHz Operation
    • Active-Low RESET Output–Open-Drain
    • High-Precision
      • ±1.5% Output Voltage Accuracy
      • OV/UV Monitoring
  • Robust for the Automotive Environment
    • Current-Mode, Forced-PWM Operation
    • Overtemperature and Short-Circuit Protection
    • 3.5mm x 3.5mm 20-Pin TQFN
    • -40°C to +125°C Grade 1 Automotive Temperature Range
    • AEC-Q100 Qualified
MAX25250
Four Output Mini PMIC for Camera Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX25249EVKIT

Evaluation Kit for the MAX25249/MAX25249B/MAX25250

Features and Benefits

  • Meets Automotive Quality and Reliability Requirements
    • Wide Input Supply Range: 4.5V to 36V
    • -40°C to 125°C automotive temperature range
    • Overtemperature and short-circuit protection
  • High-Precision Output Voltages and ASIL Features
    • ASIL B Compliant
    • ±1.5% Accuracy for OUT1, OUT2, OUT3, and OUT4
    • ±1.3% Overvoltage- and Undervoltage-Monitoring Accuracy
  • Multiple Functions for Small Size
    • 1A Synchronous High-Voltage Buck Converter
    • Two Synchronous Low-Voltage Buck Converters (1.2A and 0.5A)
    • Precision LDO for Camera Sensor
    • 2.2 MHz Forced-PWM Operation with Spread Spectrum
    • 3.5mm x 3.5mm 20-pin TQFN package
  • Fully Assembled and Tested

Product Details

The MAX25249 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX25249/ MAX25249B high-efficiency four-output mini PMICs designed to power camera applications. The EV kit can test each of the outputs to full load. The output voltage accuracy is ±1.5% for all outputs within the normal operation input range of +4.5V to +36V. There is a active-low RESET signal to monitor overvoltage and undervoltage with ±1.3% accuracy. The MAX25249BEVKIT# is also available, and comes pre-installed with the MAX25249BATPB/VY+ IC.

Applications

  • Front/Rear/Surround View Camera

MAX25249BEVKIT

Evaluation Kit for the MAX25249/MAX25249B/MAX25250

Features and Benefits

  • Meets Automotive Quality and Reliability Requirements
    • Wide Input Supply Range: 4.5V to 36V
    • -40°C to 125°C automotive temperature range
    • Overtemperature and short-circuit protection
  • High-Precision Output Voltages and ASIL Features
    • ASIL B Compliant
    • ±1.5% Accuracy for OUT1, OUT2, OUT3, and OUT4
    • ±1.3% Overvoltage- and Undervoltage-Monitoring Accuracy
  • Multiple Functions for Small Size
    • 1A Synchronous High-Voltage Buck Converter
    • Two Synchronous Low-Voltage Buck Converters (1.2A and 0.5A)
    • Precision LDO for Camera Sensor
    • 2.2 MHz Forced-PWM Operation with Spread Spectrum
    • 3.5mm x 3.5mm 20-pin TQFN package
  • Fully Assembled and Tested

Product Details

The MAX25249 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX25249/ MAX25249B high-efficiency four-output mini PMICs designed to power camera applications. The EV kit can test each of the outputs to full load. The output voltage accuracy is ±1.5% for all outputs within the normal operation input range of +4.5V to +36V. There is a active-low RESET signal to monitor overvoltage and undervoltage with ±1.3% accuracy. The MAX25249BEVKIT# is also available, and comes pre-installed with the MAX25249BATPB/VY+ IC.

Applications

  • Front/Rear/Surround View Camera

MAX25249EVKIT
Evaluation Kit for the MAX25249/MAX25249B/MAX25250
MAX25249BEVKIT
Evaluation Kit for the MAX25249/MAX25249B/MAX25250

Latest Discussions

No discussions on MAX25250 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed