MAX7058

PRODUCTION

315MHz/390MHz Dual-Frequency ASK Transmitter

Transmit 315MHz/390MHz with One Crystal While Keeping Your Antenna Matched

Part Models
2
1ku List Price
Starting From $1.79

Part Details

  • Switched 315MHz/390MHz Carrier Frequency Using One Crystal
  • +2.1V to +3.6V Single-Supply Operation
  • ASK/OOK Modulation
  • Internal Switched Capacitors for Optimum Dual-Frequency Operation
  • 8.0mA DC Current Drain (50% Duty Cycle OOK)
  • 0.8µA Standby Current
  • Small 4mm x 4mm, 24-Pin Thin QFN Package
MAX7058
315MHz/390MHz Dual-Frequency ASK Transmitter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Receivers < 1GHz 2
MAX1470 PRODUCTION 315MHz Low-Power, +3V Superheterodyne Receiver
MAX1473 PRODUCTION 315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range
ISM RF Transmitters < 1GHz 3
MAX1472 PRODUCTION 300MHz-to-450MHz Low-Power, Crystal-Based ASK Transmitter
MAX7044 PRODUCTION 300MHz to 450MHz High-Efficiency, Crystal-Based +13dBm ASK Transmitter
MAX1479 PRODUCTION 300MHz to 450MHz Low-Power, Crystal-Based +10dBm ASK/FSK Transmitter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX7058EVKIT

Evaluation Kit for the MAX7058

Features and Benefits

  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency (315MHz and 390MHz)
  • Fully Assembled and Tested

Product Details

The MAX7058 evaluation kit (EV kit) provides a proven design to evaluate the MAX7058 dual-frequency ASK transmitter in a 24-pin TQFN package with an exposed pad. The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit comes with a MAX7058ATG+ installed on the EV board.

Applications

  • Automotive
  • Garage Door Openers
  • Home Automation
  • RF Remote Controls
  • Security Systems
  • Wireless Sensors

MAX7058EVKIT
Evaluation Kit for the MAX7058

Latest Discussions

No discussions on MAX7058 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed