MAX7033

PRODUCTION

315MHz/433MHz ASK Superheterodyne Receiver with AGC Lock

300MHz to 450MHz Superheterodyne Receiver with Integrated Image Rejection Operates Up to +105°C

Part Models
2
1ku List Price
Starting From $2.88

Part Details

  • Optimized for 315MHz or 433MHz Band
  • Operates from Single +3.3V or +5.0V Supplies
  • High Dynamic Range with On-Chip AGC
  • AGC Hold Circuit
  • 1ms AGC Release Time
  • Selectable Image-Rejection Center Frequency
  • Selectable x64 or x32 fLO/fXTAL Ratio
  • Low 5.2mA Operating Supply Current
  • < 3.5µA Low-Current Power-Down Mode for Efficient Power Cycling
  • 250µs Startup Time
  • Built-In 44dB RF Image Rejection
  • Better than -114dBm Receive Sensitivity
  • -40°C to +105°C Operation
MAX7033
315MHz/433MHz ASK Superheterodyne Receiver with AGC Lock
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Receivers < 1GHz 2
MAX1470 PRODUCTION 315MHz Low-Power, +3V Superheterodyne Receiver
MAX1473 PRODUCTION 315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range
ISM RF Transmitters < 1GHz 2
MAX1472 PRODUCTION 300MHz-to-450MHz Low-Power, Crystal-Based ASK Transmitter
MAX7044 PRODUCTION 300MHz to 450MHz High-Efficiency, Crystal-Based +13dBm ASK Transmitter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7033EVKIT

Evaluation Kit for the MAX7033

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided On Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz*
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with the Addition of an Antenna

    *Requires component changes.
  • Product Details

    The MAX7033 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7033 superheterodyne receiver. It enables testing of the device's RF performance and requires no additional support circuitry. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user's embedded design for easy data decoding.

    The MAX7033 EV kit comes in two versions: 315MHz and 433.92MHz. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz. In addition, the received data rate can be adjusted from 0 to 66kbps by changing three more components.

    For easy implementation into the customer's design, the MAX7033 EV kit also features a proven PC board layout, which can be easily duplicated for quicker time to market. The EV kit Gerber files are available for download at www.maximintegrated.com.

    Applications

    • Automotive Remote Keyless Entry
    • Garage Door Openers
    • Home Automation
    • Local Telemetry
    • Remote Controls
    • Security Systems
    • Wireless Sensors

    MAX7033EVKIT
    Evaluation Kit for the MAX7033

    Latest Discussions

    No discussions on MAX7033 yet. Have something to say?

    Start a Discussion on EngineerZone®