MAX31911

PRODUCTION

Industrial, Octal, Digital Input Translator/Serializer

Industry's Most Robust Low-Power Industrial Digital Input Serializer

Part Models
2
1ku List Price
Starting From $2.25
Viewing:

Part Details

  • Very Low Power and Heat Dissipation
    • Low Quiescent Current (1.4mA typ)
    • Highly Accurate and Stable Input Current Limiters, Adjustable from 0.5mA to 6mA
  • High Integration Reduces BOM Count, Board Size, and System Cost
    • Eight High-Voltage Input Channels (36V max)
    • On-Chip 8-1 Serialization with SPI Interface
    • On-Chip 5V Regulator
    • On-Chip Overtemperature Indicator
    • On-Chip Field Supply Voltage Monitor
    • Integrated Debounce Filters, Selectable from 0 to 3ms
  • Robust Features and Performance for Industrial Environments
    • Multibit CRC Code Generation and Transmission for Error Detection and More Reliable Data Transmission
    • High ESD Immunity on All Field Input Pins
  • Accepts Industry Standard Input Types
    • Configurable for IEC 61131-2 Input Types 1, 2, and 3
  • Flexible Power Supply Capability Enables Usage in 5V, 12V, 24V, and Higher Voltage Systems
    • Wide Operating Field Supply Range of 7V to 36V
    • Can Be Powered From the Logic-Side Using a 5V Supply
MAX31911
Industrial, Octal, Digital Input Translator/Serializer
MAX31911: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital I/O 2
MAX31910 PRODUCTION Ultra-Low Power Industrial, Octal, Digital Input Translator/Serializer
MAX31913 PRODUCTION Industrial, Octal, Digital Input Translator/Serializer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX31910EVKIT

Evaluation Kit for the MAX31910 and MAX31911

Features and Benefits

  • Easy Evaluation of the MAX31910 and MAX31911
  • Fully Assembled and Tested
  • USB HID Interface
  • Digital Isolator
  • Windows XP® OS- and Windows® 7 OS-Compatible Software
  • RoHS Compliant

Product Details

The MAX31910/11 evaluation kit (EV kit) provides the hardware and software (graphical user interface) necessary to evaluate the MAX31910 and MAX31911 industrial octal digital input translators/serializers. The EV kit includes a MAX31910AUI+ or MAX31911AUI+ installed as well as a digital isolator and USB-to-SPI interface.
The USB to SPI Dongle is a separate PCB that can be used to interact with the EV kit software. This dongle is optional and is not necessary for the proper operation of the MAX31910/11 if the user supplies the SPI interface.
This EV kit is intended for functional and parametric evaluation of the IC only; it is not intended for EMC testing.

Applications

  • Building Automation
  • Digital Input Modules for PLCs
  • Industrial Automation
  • Motor Control
  • Process Automation

MAX31911EVKIT

Evaluation Kit for the MAX31910 and MAX31911

Features and Benefits

  • Easy Evaluation of the MAX31910 and MAX31911
  • Fully Assembled and Tested
  • USB HID Interface
  • Digital Isolator
  • Windows XP® OS- and Windows® 7 OS-Compatible Software
  • RoHS Compliant

Product Details

The MAX31910/11 evaluation kit (EV kit) provides the hardware and software (graphical user interface) necessary to evaluate the MAX31910 and MAX31911 industrial octal digital input translators/serializers. The EV kit includes a MAX31910AUI+ or MAX31911AUI+ installed as well as a digital isolator and USB-to-SPI interface.
The USB to SPI Dongle is a separate PCB that can be used to interact with the EV kit software. This dongle is optional and is not necessary for the proper operation of the MAX31910/11 if the user supplies the SPI interface.
This EV kit is intended for functional and parametric evaluation of the IC only; it is not intended for EMC testing.

Applications

  • Building Automation
  • Digital Input Modules for PLCs
  • Industrial Automation
  • Motor Control
  • Process Automation

MAX31910EVKIT
Evaluation Kit for the MAX31910 and MAX31911
MAX31911EVKIT
Evaluation Kit for the MAX31910 and MAX31911

Reference Designs

maxrefdes12fig01
MAXREFDES12 Circuits from the lab

Isolated Industrial Octal Digital Input Translator/Serializer

Features and Benefits

Features

  • Eight high-voltage input channels (36V, max)
  • On-chip 8-to-1 serialization with SPI interface
  • On-chip 5V regulator
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod™-compatible form factor

Applications

  • Building automation
  • Digital input modules for PLCs
  • Industrial automation
  • Motor control
  • Process automation

MAXREFDES12
Isolated Industrial Octal Digital Input Translator/Serializer
maxrefdes12fig01
maxrefdes12fig00
maxrefdes12fig04

Latest Discussions

Recently Viewed