MAX22515

RECOMMENDED FOR NEW DESIGNS

IO-Link Transceiver with Integrated Protection

Saves Board Space while Providing Low Power Dissipation

Part Models
4
1ku List Price
Starting From $1.81

Part Details

  • High Configurability and Integration Reduces SKU
    • Operates from 8V to 36V
    • Auxiliary Digital Input (DI)
    • I2C or Pin Mode Control
    • Selectable C/Q Driver Current: 50mA to 250mA
    • Selectable C/Q Driver Slew Rate (I2C Mode)
    • Integrated Oscillator for IO-Link Communication
    • IO-Link Wake-Up Detection and Wake-Up Generation
    • Integrated Linear Regulators: 3.3V and 5V
    • Compatible Register Set to MAX22513
    • Able to Communicate at COM1, COM2, and COM3 Data Rates
  • Integrated Protection Enables Robust Systems
    • ±1.2kV/500Ω Surge Protection on V24, C/Q, DI, and GND
    • Reverse Polarity Protection on V24, C/Q, DI,and GND
    • Hot-Plug Protection on Supply Input (V24)
    • Glitch Filters for Improved Burst Resilience
    • Selectable Driver Overcurrent Configuration
    • -40°C to +125°C Operating Temperature Range
    • Fast Demagnetization of Inductive Loads
  • Optimized for Small Designs
    • Low Power Dissipation: 2Ω (typ) C/Q Driver On-Resistance
    • 1.3mA (typ) Supply Current
    • Available in Two Tiny Packages:
      • 20-Bump WLP (2.5mm x 2.0mm)
      • 24-Pin TQFN-EP (4mm x 4mm)
MAX22515
IO-Link Transceiver with Integrated Protection
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
MAX22515EVKIT

Evaluation Kit for the MAX22515

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • I/O and I2C Interface Terminals
  • Arduino® Compatible Connector
  • Windows 10-Compatible Software
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22515 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22515 IO-Link® dual-channel device transceiver.

The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22515. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Applications

  • Industrial Sensors
  • IO-Link Masters
  • IO-Link Sensor and Actuator Devices

MAX22515EVKIT
Evaluation Kit for the MAX22515

Reference Designs

MAXREFDES278: IO-Link 8-Channel Solenoid Actuator
MAXREFDES278 Circuits from the lab

IO-Link 8-Channel Solenoid Actuator

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Octal Solenoid Driver
MAXREFDES177
MAXREFDES177 Circuits from the lab

MAXREFDES177# IO-Link Universal Analog IO

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Universal Analog IO
  • Integrated Galvanic Isolation
MAXREFDES278
IO-Link 8-Channel Solenoid Actuator
MAXREFDES177
MAXREFDES177# IO-Link Universal Analog IO

Latest Discussions

Recently Viewed