MAXM17552

RECOMMENDED FOR NEW DESIGNS

4V to 60V, 100mA, Compact Step-Down Power Module

Save Space and Reduce Heat, 100mA Synchronous Buck, Highly Efficient, Power Module in our uSLIC Package

Part Models
2
1ku List Price
Starting From $3.32

Part Details

  • Easy to Use
    • Wide 4V to 60V Input
    • Adjustable 0.9V to 5.5V Output
    • ±1.75% Feedback-Voltage Accuracy
    • Up to 100mA Output Current
    • Internally Compensated
    • All Ceramic Capacitors
  • High Efficiency
    • Fixed-Frequency PWM
    • Pulse Frequency Modulation (PFM) Mode to Enhance Light-Load Efficiency
    • Shutdown Current as Low as 1.2µA (typ)
  • Flexible Design
    • Programmable Soft-Start and Prebias Startup
    • Open-Drain Power Good Output (Active Low RESET Pin)
    • Programmable EN/UVLO Threshold
  • Rugged
    • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions.
    • Passes Drop, Shock, and Vibration Standards -JESD22–B103, B104, B111
  • Robust Operation
    • Hiccup Overcurrent Protection
    • Overtemperature Protection
    • -40°C to +125°C Ambient OperatingTemperature/-40°C to +150°C Junction Temperature
MAXM17552
4V to 60V, 100mA, Compact Step-Down Power Module
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAXM17552EVKIT

Evaluation Kit for the MAXM17552 5V Output-Voltage Application

Features and Benefits

  • Wide 14V to 60V Input
  • ±1.75% Feedback Voltage Accuracy
  • Output: 5V,100mA
  • Internally Compensated
  • All Ceramic Capacitors and Ultra-Compact Solution
  • FPFM or Forced-PWM Mode of Operation
  • Shutdown Current as Low as 1.2µA (typ)
  • Programmable Soft-Start and Prebias Startup
  • Open-Drain Power Good Output (Active-Low RESET pin)
  • Programmable EN/UVLO Threshold
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial/Automotive Temperature Range
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
  • Passes Drop, Shock, and Vibration Standards— JESD22–B103, B104, B111

Product Details

The MAXM17552 evaluation kit (EV kit) is a demonstration circuit of the MAXM17552 ultra-small, high efficiency, current mode, synchronous step-down DC-DC switching power module. The EV kit operates over a wide input-voltage of 14V to 60V and provides up to 100mA load current with a 5V output voltage. The EV kit is programmed to switch at a frequency of 450kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-bycycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 10-pin 2.6mm x 3mm x 1.5mm uSLIC™ package MAXM17552 module installed, and is rated to operate over the full industrial/ automotive -40°C to +125°C temperature range. For full specifications, features and benifits of the IC, refer to the MAXM17552 data sheet.

Applications

  • 4mA–20mA Current-Loop Powered Sensors
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors
  • Motor Encoder

MAXM17552EVKIT
Evaluation Kit for the MAXM17552 5V Output-Voltage Application

Reference Designs

MAXREFDES177
MAXREFDES177 Circuits from the lab

MAXREFDES177# IO-Link Universal Analog IO

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Universal Analog IO
  • Integrated Galvanic Isolation
maxrefdes1284 figure 1
MAXREFDES1284 Circuits from the lab

Himalaya Power Evaluation Platform

Features and Benefits

  • Operates from a single 8V to 60V Input Supply
  • 12 Programmed 5V Output Voltages
  • Output Currents up to 100mA, 300mA, 2A, 3A, 3.5A, 4A
  • Enable Jumpers
  • RESET Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested
MAXREFDES177
MAXREFDES177# IO-Link Universal Analog IO
MAXREFDES1284
Himalaya Power Evaluation Platform

Latest Discussions

No discussions on MAXM17552 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed