MAX2170

PRODUCTION

Direct-Conversion to Low-IF Tuners for Digital Audio Broadcast

Highest Performance, Most Integrated Triple-Band Receivers for T-DMB/DAB/FM Digital Radios

Part Models
4
1ku List Price
Starting From $4.55
Viewing:

Part Details

  • +2.7V to +3.5V Supply Voltage Range
  • Low-IF Output Eliminates IF-SAW Filter
  • Integrated Low-IF Bandpass Filter
  • Sigma-Delta Fractional-N Synthesizer
  • +45dB Digital ACPR
  • 3.5dB Typical Noise Figure for VHF-III (Includes On-Chip Tracking Filter)
  • 3.1dB Typical Noise Figure for L-Band
  • VHF-III Sensitivity of -100dBm
  • L-Band Sensitivity of -99dBm
  • Baseband Overload Detector Controls RF AGC
MAX2170
Direct-Conversion to Low-IF Tuners for Digital Audio Broadcast
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX2170EVKIT

MAX2170 Evaluation Kit

Features and Benefits

  • Easy Evaluation of the MAX2170
  • +2.7V to +3.5V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports
  • 50Ω BNC Connector for the Baseband Output
  • Jumpers for Automatic Gain Control
  • All Critical Peripheral Components Included
  • Parallel Port for I²C Interfacing
  • PC Control Software Available at www.maximintegrated.com

Product Details

The MAX2170 evaluation kit (EV kit) simplifies evaluation of the MAX2170 direct-conversion to low-IF tuner. It enables testing of the device's performance and requires no additional support circuitry. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench. The EV kit is fully assembled and tested at the factory.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PCB.

Applications

  • Fixed and Mobile Digital Audio Broadcast (DAB)
  • Terrestrial Digital Multimedia Broadcast (T-DMB)

MAX2170EVKIT
MAX2170 Evaluation Kit

Latest Discussions

No discussions on MAX2170 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed