MAX16054

PRODUCTION

On/Off Controller with Debounce and ±15kV ESD Protection

Industry's Smallest Pushbutton On/Off Controller

Part Models
2
1ku List Price
Starting From $1.47

Part Details

  • Robust Inputs Can Handle Power Supplies Up to ±25V
  • ±15kV ESD Protection
  • Latched Output
  • Low 7µA Supply Current
  • Operates from 2.7V to 5.5V
  • -40°C to +125°C Temperature Range
  • Thin SOT23 Package
MAX16054
On/Off Controller with Debounce and ±15kV ESD Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16054 yet. Have something to say?

Start a Discussion on EngineerZone®