MAX14913

NOT RECOMMENDED FOR NEW DESIGNS

Octal High-Speed, High-Side Switch/Push-Pull Driver

Industry's Most Robust and Fastest 24V Driver, Capable of 200kHz Switching Rate, Improves Factory Throughput

Part Details

  • Low Power and Heat Dissipation
    • 230mΩ (max) High-Side RON at TA = 125°C
    • High-Efficiency 5V/100mA Buck Regulator
  • Fast Switching Ideal for High-Speed Control Systems
    • 0.1µs (typ.) Propagation Delay (High-Side Mode)
    • 0.5µs (typ.) Propagation Delay (Push-Pull Mode)
    • 200kHz Switching-Rate Capability in Push-Pull Mode
    • Fast Inductive Load Demagnetization
  • Robust Operation
    • 60V Abs Max VDD Rating
    • Safe-Demagnetization with Maxim Integrated's patented SafeDemag™: Turn-Off of Unlimited Inductance
    • IEC61000-4-2 12kV Air Gap/8kV Contact ESD Protection
    • ±1kV/42Ω Surge Protection with TVS on VDD
    • Robust SPI Interface with Watchdog and CRC
    • -40°C to +125°C Ambient Operating Temperature Range
  • Extensive Diagnostics Reduces System Downtime
    • Per Driver and Chip Thermal Shutdown
    • Open-Wire Detection in High-Side Mode
    • Low Supply Voltage Warning
    • Undervoltage Detection
    • Overvoltage Detection on OUT
    • Overcurrent Detection
    • LED Drivers for Visual Fault and Output State Indication
  • Flexible Interface for Ease of Design
    • Serial and/or Parallel Control Interface
    • Per-Channel Configuration and Monitoring
    • Wide Logic Voltage Range (1.6V to 5.5V)
  • Small Package and High Integration Enables Compact High-Density I/O Modules
    • 56-Pin QFN 8mm x 8mm Package
    • Eight High-Side Switches/Push-Pull Drivers
    • Daisy-Chainable SPI Interface
MAX14913
Octal High-Speed, High-Side Switch/Push-Pull Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital I/O 1
MAX14900E PRODUCTION Octal, High-Speed, Industrial, High-Side Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX14913EVKIT

Evaluation Kit for the MAX14912 and MAX14913

Features and Benefits

  • Robust Operation with Wide Range of Input Voltages and Load Conditions
  • SPI Interface with up to 20MHz Clock Rate
  • Parallel Interface with up to 200kHz Switching Rate
  • Manual Control in Parallel Mode
  • Wide Logic Voltage Range
  • -40°C to +125°C Temperature Range
  • On-Board LED Indication of Status and Fault Conditions
  • Daisy-Chain Capability
  • Reverse-Voltage Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7, Windows 8 and Windows 10 Compatible Software

Product Details

The MAX14912/MAX14913 evaluation kit (EV kit) provides a proven design to evaluate the MAX14912 or MAX14913 octal digital output driver. The EV kit includes an evaluation board and a graphical user interface (GUI) that provides communication from a PC to the target device through a USB port.

The EV kit includes Windows 7, Windows 8 and Windows 10 compatible software for exercising the features of the IC. The EV kit GUI allows controlling the MAX14912/MAX14913 in either Parallel Mode or Serial (SPI) Mode. The EV kit must be powered from an external +24V power supply and can consume up to 10A when fully loaded.

The MAX14912EVKIT/MAX14913EVKIT comes with a MAX14912AKN+, or MAX14913AKN+ installed in a 56-pin, 8 x 8mm TQFN-EP package.

Applications

  • Building Automation
  • Industrial Digital Outputs
  • PLC Systems

eval board
MAX14912EVKIT

Evaluation Kit for the MAX14912 and MAX14913

Features and Benefits

  • Robust Operation with Wide Range of Input Voltages and Load Conditions
  • SPI Interface with up to 20MHz Clock Rate
  • Parallel Interface with up to 200kHz Switching Rate
  • Manual Control in Parallel Mode
  • Wide Logic Voltage Range
  • -40°C to +125°C Temperature Range
  • On-Board LED Indication of Status and Fault Conditions
  • Daisy-Chain Capability
  • Reverse-Voltage Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7, Windows 8 and Windows 10 Compatible Software

Product Details

The MAX14912/MAX14913 evaluation kit (EV kit) provides a proven design to evaluate the MAX14912 or MAX14913 octal digital output driver. The EV kit includes an evaluation board and a graphical user interface (GUI) that provides communication from a PC to the target device through a USB port.

The EV kit includes Windows 7, Windows 8 and Windows 10 compatible software for exercising the features of the IC. The EV kit GUI allows controlling the MAX14912/MAX14913 in either Parallel Mode or Serial (SPI) Mode. The EV kit must be powered from an external +24V power supply and can consume up to 10A when fully loaded.

The MAX14912EVKIT/MAX14913EVKIT comes with a MAX14912AKN+, or MAX14913AKN+ installed in a 56-pin, 8 x 8mm TQFN-EP package.

Applications

  • Building Automation
  • Industrial Digital Outputs
  • PLC Systems

eval board
MAX14912PMB

Evaluation Kit for the MAX14912

Features and Benefits

  • Easy Evaluation of the MAX14912
  • High speed Push-Pull Digital Output
  • High Side Switch option featuring Safe-Demagnetization for Safe Turn Off of Unlimited Inductance
  • Works with USB2PMB2# or USB2GPIO# Adapter and Munich GUI Software

Product Details

The MAX14912 peripheral module (MAX14912PMB) provides the hardware to evaluate the MAX14912 octal digital output driver. Refer to the MAX14912 IC data sheet for detailed information regarding operation of the IC.

The module can be used in various ways; Maxim sells a low-cost USB2PMB1#, USB2PMB2#, or USB2GPIO# adapter board that uses the Munich GUI software for communication through a USB cable. This is not included with this board. Alternatively, any microcontroller or FPGA with a 12-pin Pmod™-compatible connector can be used. Another option for the user is to wire-wrap a temporary connection from their system to the pins on connector X1.

The Pmod PCB dimension is just 50mm long x 20mm wide, with the width determined by the size of the X3 connector.

MAX14913EVKIT
Evaluation Kit for the MAX14912 and MAX14913
MAX14912EVKIT
Evaluation Kit for the MAX14912 and MAX14913
MAX14912PMB
Evaluation Kit for the MAX14912

Latest Discussions