LTC4292

PRODUCTION

4-Port PoE++ PSE Analog Controller

Part Models
2
1ku List Price
Starting From $7.14

Part Details

  • Four PSE Ports
    • Two Power Channels Per Port
  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
    • Compliant Support for Type 1, 2, 3, and 4 PDs
  • Low Power Path Dissipation per Channel
    • 150mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
    • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous, Dedicated Per-Port Power and Current Monitoring
    • Per-Port Power Policing
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power Up to 71.3W
  • Available in a 40-Lead 6mm × 6mm (LTC4292) QFN Package
LTC4292
4-Port PoE++ PSE Analog Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC2685B-KIT

DC2683A and DC2684A-B LTC4291-1/LTC4292 4-Port IEEE 802.3bt PSE

Product Details

Demonstration circuit 2685B-KIT is an Ethernet Alliance Gen 2 PoE certified 4-port IEEE 802.3bt power sourcing equipment (PSE) composed of a DC2684A-B (daughter card)  and DC2683A (motherboard). The DC2685BKIT is used for evaluation of the LTC4291-1/LTC4292 PSE chipset. Up to four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC2685B-KITfor I2C interfacing with  QuikEval™.

This demonstration manual provides a quick start procedure, a DC2684A-B daughter card overview, a DC2683A mother board overview, schematics, and layout printouts.

DC2685B-KIT
DC2683A and DC2684A-B LTC4291-1/LTC4292 4-Port IEEE 802.3bt PSE

Latest Discussions