LTC4246

RECOMMENDED FOR NEW DESIGNS

30mΩ RON 12V Octal Electronic Circuit Breaker with SPI Interface

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Eight Channels – 8× SPST
  • Circuit Breaker Threshold Up to 1.5A
    Programmable in 50mA Increments
  • 20% Accurate Threshold
  • 30mΩ On Resistance
  • Operating Range: 0V to 13.2V
  • SPI Interface with Daisy-Chain Mode
  • Common Open-Drain FAULT Status Output
  • 24-Lead 3mm × 5mm QFN
LTC4246
30mΩ RON 12V Octal Electronic Circuit Breaker with SPI Interface
LTC4246 Application Circuit LTC4246 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4246
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed