概览

优势和特点

  • System-on-Module (SoM) Three-Connection Interface
  • Analog Devices ADAU1372 – Quad ADC, Dual DAC Low-Latency, Low-Power Codec
  • Analog Devices ADIN1300 10/100/1000 Gigabit Ethernet PHY
  • USB 2.0 PHY Microchip USB3317
  • USB 2.0 to QSPI FTDI
  • 2x A2B Interface Connectors
  • Debug Interface (JTAG), On-Board ICE-1000 Emulator
  • Requires Compatible System-on-Module Board
  • Free CrossCore® Embedded Studio EZ-KIT License

产品详情

The EV-SOMCRR-EZLITE carrier board enables users to plug-n-play with any of ADI’s System-on-Module (SoM) boards (e.g., EV-21569-SOM, EV-21593-SOM, EV-SC594-SOM, or EV-SC598-SOM). The EV-SOMCRR-EZLITE allows users to evaluate the most common peripherals and interfaces featured on ADI’s SHARC+ audio processors (e.g., Audio, Ethernet, USB, etc.). The EV-SOMCRR-EZLITE contains an on-board ICE emulator to provide additional cost savings by eliminating the need for an external emulator. It also provides connection to external A2B boards to allow for easy application expandability of customers’ systems.

The EV-SOMCRR-EZLITE board must be used in conjunction with a SOM module board, as the processor itself is resident on the SOM board. In combination, the connected system utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

软件

软件开发工具

CrossCore Embedded Studio是针对Blackfin和SHARC处理器系列的世界一流集成开发环境(IDE)。

硬件 (5)

子板

EZ-Kits