ADH441S
推荐用于新设计Aerospace, GaAs, pHEMT, MMIC, Medium Power Amplifier, 7 GHz to 15.5 GHz
产品详情
- Gain: 15 dB
- Saturated Power: +21.5 dBm @ 25% PAE
- Single Positive Supply: +5 V
- 50 Ohms Matched Input/Output
- 12-Lead Ceramic Hermetic SMT package
- Screened in accordance with MIL-PRF-38535, Class Level S
The ADH441S is a broadband 7 GHz to 15.5 GHz GaAs PHEMT MMIC Medium Power Amplifier housed in a hermetic SMT leadless package. The amplifier provides 15 dB of gain and 21.5 dBm of saturated power at 25% PAE from a +5V supply. This 50 Ohm matched amplifier does not require any external components, and the RF I/Os are DC blocked, making it an ideal linear gain block or driver amplifier. The ADH441S allows the use of surface mount manufacturing techniques and is suitable for high reliability military, industrial & space applications.
Applications
- Communications
- Test Instrumentation
- Military & Space
参考资料
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 ADH441S的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论