探索我们全新精简的产品导航和改进的参数搜索表格,助您更快完成产品选型。
数字和模拟I/O
分类产品
特色评估板
AD-SWIOT1L-SL
The AD-SWIOT1L-SL provides a complete software and hardware platform for prototyping intelligent, secure, network capable field devices.
The design incorporates the AD74413R Quad-Channel, Software Configurable Input and Output and the MAX14906 Quad-Channel Industrial Digital Output/Digital Input ICs, allowing the multiplexing of several analog and digital functions on four channels which can be independently configurable through software to act as:
- voltage output / input
- current output / input
- digital input / output
- RTD measurement
A 10 Mbps single-pair Ethernet link, using the ADIN1110 10BASE-T1L MAC/PHY, enables remote data acquisition and device configuration. The 10BASE-T1L interface can also be used for powering the system via the Single-pair Power over Ethernet (SPoE) technology using the LTC9111 Powered Device (PD) controller. This way, power and data for the system is provided over the same cable to significantly simplify the cabling infrastructure and cost.
For applications requiring high current capabilities, the system can be powered from an external 24 V supply and up to 1.2 A can be output on any of the channels configured as digital outputs. The power supply solution also includes the ADP1032 high performance, isolated micropower management unit (PMU) to provide power and digital control for software configurable I/O devices in one of the most compact formats. The LT8304 Micropower No-Opto Isolated Flyback Converter completes the power tree to provide isolated power to the digital part of the design.
The on-board MAX32650 Ultralow Power ARM® Cortex®-M4 Microcontroller exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with a 1 Gb (128 MB) external RAM and a 64 Mb (8 MB) external flash memory to meet the most demanding applications and provide the flexibility to implement any protocol stack. Security features are enabled by the MAXQ1065 security coprocessor.
The system is accompanied by an open-source software stack and associated collateral, enabling a complete experience from evaluation and prototyping all the way to production firmware and applications development. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug. The system’s firmware is based on Analog Devices’ open-source no-OS framework which includes all the tools required for embedded code development and debugging as well as libraries enabling host-side connectivity for system configuration and data transfer over the UART or the 10BASE-T1L interfaces. A PC application with a user-friendly graphical interface is provided to enable easy system configuration and displaying the acquired data in different ways.
| I/O | |
| Channels | 4 Software Configurable IO channels |
| Digital input | Type 1 and 3, or Type 2 |
| Digital output | High-Side (HS) Switch or Push-Pull (PP) Driver |
| Analog input | Voltage (0 V to 10 V), Current (0 mA to 25 mA) |
| Analog output | Voltage (0 V to 11 V), Current (0 mA to 25 mA) |
| RTD measurements | 2-wire RTD (0 Ω to 1 MΩ) |
| Computing Resources | |
| CPU | MAX32650 Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 3 MB Flash and 1MB SRAM |
| Memory | 1 Gb RAM |
| Storage | 64 Mb QSPI Flash |
| Connectivity | |
| Ethernet | 10BASE-T1L |
| Power Supply | |
| External power | 24 DC @ 6A |
| Power over Ethernet | SPoE class 12 |
| Operating Conditions | |
| Temperature range | -25°C to 60°C |
相关产品
AD74413R
软件可配置的四通道输入/输出
MAX14906
四通道工业数字输出、数字输入
ADIN1110
可靠的工业低功耗 10BASE-T1L 以太网 MAC-PHY
LTC9111
工业 SPoE PD Controller
ADP1032
具有七个数字隔离器的两通道隔离式微功耗管理单元
MAXQ1065
具有ChipDNATM的超低功耗加密控制器,适用于嵌入式器件
MAX32650
超低功耗Arm Cortex-M4 FPU微控制器,用于电池供电应用
应用
工业自动化技术(IAT)
- 工业传感器和现场仪表解决方案
- 现场仪器仪表
- 可编程逻辑控制器(PLC)和分布式控制系统(DCS)
- 用于灵活制造的软件可配置I/O系统
智能楼宇解决方案
- 楼宇自动化控制器和网络解决方案
- 智能楼宇自动化系统
相关资源
视频
. 2025-03-17
09:33Digital Factory of the Future
模拟对话
.2025-01-15
Arduino Platform with Analog Devices Technology for Flexible Industrial Control
视频
. 2024-11-20
Industrial Sustainability - The Time for Action is Now!
Application Note
.2024-11-06
AN-7669: Using the MAX14916PMB# with TMCM-0960- MotionPy
Application Note
.2024-11-06
AN074:MAX14914PMB 配合 TMCM-0960-MotionPy 使用
Application Note
.2024-11-06
AN-073: Using the MAX22190PMB with TMCM-0960-MotionPy
视频
. 2024-06-07
01:14Remote IO
产品选型指南
.2024-03-27
Precision DACs Product Selection Guide
视频
. 2022-07-28
14:08Sensors Converge 2022, Empowering the Intelligent Edge
视频
. 2022-06-29
工业连接:开启数字化转型的关键
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}