ADMV4640

RECOMMENDED FOR NEW DESIGNS

Ku Band Downconverter with Integrated Fractional-N PLL and VCO

Part Models
2
1ku List Price
Starting From $23.65
Viewing:

Part Details

  • X/Ku band to IF downconverter with integrated PLL
  • RF input frequency range: 10.7 GHz to 12.7 GHz
  • Internal LO frequency range: 8.7 GHz to 10.7 GHz
  • Noise figure: 5.2 dB, minimum attenuation, LNA low gain mode
  • Matched, 50 Ω, single-ended RF input and IF output
  • On-chip temperature sensor
  • On-chip ADC
  • Receiver synthesizer lock detect pin
  • Programmable at 20 MHz via 4-wire SPI interface
  • Receiver standby function
  • 40-lead, 6 mm × 6 mm LFCSP package
ADMV4640
Ku Band Downconverter with Integrated Fractional-N PLL and VCO
ADMV4640 Functional Block Diagram ADMV4640 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV4640

Evaluating the ADMV4640 10.7 GHz to 12.7 GHz, Microwave Downconverter

Features and Benefits

  • Fully featured evaluation board for the ADMV4640
  • On-board SDP-S connector for SPI control
  • Simplified power-up with on-board LDO regulators
  • 5 V operation
  • ACE software interface for SPI control

Product Details

The EVAL-ADMV4640Z evaluation board incorporates the ADMV4640, low dropout (LDO) regulators, and the EVAL-SDPCS1Z (SDP-S) controller board to allow simplified, efficient evaluation of the ADMV4640. The SDP-S controller board allows the configuration of the ADMV4640 register map through the Analysis, Control, Evaluation (ACE) software. The LDO regulators allow the EVAL-ADMV4640Z to be powered by a 5 V single supply.

The ADMV4640 is a microwave downconverter optimized for various satellite communication (SATCOM) user terminals operating in the 10.7 GHz to 12.7 GHz frequency range.

The ADMV4640 downconverter comes in a compact, thermally enhanced, 6 mm × 6 mm, 40-lead frame chip scale package (LFCSP). The ADMV4640 operates over the −40°C to +85°C case temperature range.

For full details on the ADMV4640, see the ADMV4640 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADMV4640Z.

EVAL-ADMV4640
Evaluating the ADMV4640 10.7 GHz to 12.7 GHz, Microwave Downconverter
EVAL-ADMV4640 Evaluation Board EVAL-ADMV4640 Evaluation Board - Top View EVAL-ADMV4640 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed