LTC4418

RECOMMENDED FOR NEW DESIGNS

Dual Channel Prioritized PowerPath Controller

Part Models
4
1ku List Price
Starting From $2.95

Part Details

  • Selects Highest Priority Supply from Two Inputs
  • Blocks Reverse and Cross Conduction Currents
  • Wide Operating Voltage Range: 2.5V to 40V
  • –42V Protection Against Reverse Connection
  • 60V Tolerant V1, V2 Inputs
  • Adjustable Input Validation Time
  • Fast Switchover Minimizes Output Voltage Droop
  • Low 26µA Operating Current
  • ±1.5% Input Overvoltage/Undervoltage Protection
  • Adjustable Overvoltage/Undervoltage Hysteresis
  • Cascadable for Additional Input Supplies
  • 20-Lead 4mm × 4mm QFN Package
LTC4418
Dual Channel Prioritized PowerPath Controller
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC4419 RECOMMENDED FOR NEW DESIGNS 18V Dual Input Micropower PowerPath Prioritizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4418

LTC4418 PowerPath Controller Design Tool - BETA

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2707B

LTC4418 Dual Channel Prioritized PowerPath Controller

Product Details

Demonstration circuit 2707B uses the LTC®4418 to arbitrate between two input supply rails, selecting the highest priority, valid supply to power the load. The V1 rail is defined to have higher priority and the V2 rail has lower priority. Both rails have individual overvoltage and undervoltage comparators for setting valid window thresholds with external resistive dividers. If the highest priority rail voltage V1 falls out of the defined window (overvoltage or undervoltage), the V2 rail, if it is valid, is enabled and powers the load. Two or more LTC4418s can be cascaded to provide switchover between more than two rails.

eval board
AD-FMCXMWBR1-EBZ

FMC X-Microwave Compatible Level Translator and Power Supply Kit

Features and Benefits

  • FMC-compatible form factor
  • Powered from FMC connector with external supply possibility
  • Provides level translation and various supply values
  • Compatible with RaspberryPi X-MW controller 

Product Details

The AD-FMCXMWBR1-EBZ is a level translator and power supply board, with FMC-compatible form factor. It is powered from the FMC connector, with the possibility to add an external supply, for application that require higher load currents. In this case, the external supply is prioritized. 

AD-FMCXMWBR1-EBZ allows multiple level translated digital communications paths between a controller/FPGA device and X-MW blocks. The module provides multiple supply voltages with high current capability, that can be used to bias the X-MW blocks or other IC’s in a prototype design.

APPLICATIONS

  • RF and Microwave designs
  • Voltage level translation
  • General-purpose software radios
  • Radar systems
  • Point to point communication systems
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

DC2707B
LTC4418 Dual Channel Prioritized PowerPath Controller
AD-FMCXMWBR1-EBZ
FMC X-Microwave Compatible Level Translator and Power Supply Kit

Latest Discussions