LTC2606

PRODUCTION

16-Bit Rail-to-Rail DACs with I2C Interface

Part Models
8
1ku List Price
Starting From $3.75

Part Details

  • Smallest Pin-Compatible Single DACs:
    • LTC2606: 16 Bits
    • LTC2616: 14 Bits
    • LTC2626: 12 Bits
  • Guaranteed 16-Bit Monotonic Over Temperature
  • 27 Selectable Addresses
  • 400kHz I2C Interface
  • Wide 2.7V to 5.5V Supply Range
  • Low Power Operation: 270µA at 3V
  • Power Down to 1µA, Max
  • High Rail-to-Rail Output Drive (±15mA, Min)
  • Double-Buffered Data Latches
  • Asynchronous DAC Update Pin
  • LTC2606/LTC2616/LTC2626: Power-On Reset to Zero Scale
  • LTC2606-1/LTC2616-1/LTC2626-1: Power-On Reset to Midscale
  • Tiny (3mm × 3mm) 10-Lead DFN Package
LTC2606
16-Bit Rail-to-Rail DACs with I2C Interface
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4316 PRODUCTION Single I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Linduino 3


Evaluation Kits

eval board
DC812A

LTC2606 16-Bit, I2C VOUT DAC Demo Board (Requires DC590)

Product Details

DC812A: Demo Board for the LTC2606 16-Bit Rail-to-Rail DACs with I2C Interface.

DC812A
LTC2606 16-Bit, I2C VOUT DAC Demo Board (Requires DC590)

Reference Designs

Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
CN0540
24-Bit Data Acquisition System for IEPE Sensors

Latest Discussions