LT8722

RECOMMENDED FOR NEW DESIGNS

Ultracompact 4A, 15V, Full Bridge Driver with SPI

Part Models
1
1ku List Price
Starting From $7.76

Part Details

  • 25-Bit Digital Output Voltage Control
  • Wide Input Voltage Range: 3.1V to 15V
  • ±4A Output Current
  • High Output Power: Up to 54W1
  • High Efficiency at High Frequency
    • 92.6% Efficiency at 4A, 15VIN, fSW = 3MHz
  • SPI Interface Allows User to:
    • Set Output Regulation Voltage
    • Set Output Current Limits
    • Check Device Status
    • Enable/Disable Output
  • Integrated 4A Power Switches
  • Silent Switcher® Architecture
  • Analog Output for Diagnostics/Telemetry
  • Adjustable and Synchronizable: 500kHz to 3MHz
  • Small 3mm × 3mm 18-Lead LQFN
LT8722
Ultracompact 4A, 15V, Full Bridge Driver with SPI
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Precision Microcontrollers 1
ADuCM362 RECOMMENDED FOR NEW DESIGNS Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8722
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3145A

LT8722 | Monolithic Thermoelectric Cooler Driver

Product Details

Demonstration circuit 3145A demonstrates a high efficiency thermoelectric cooler driver and features the LT8722 monolithic driver.

The input voltage range of the DC3145A is from 3.1V to 15V and the output is a SPI programmable differential voltage output. The maximum output current is 4A. The switching frequency SPI programmable from 500kHz to 3MHz.

The LT8722 is controlled through an SPI interface and therefore the demonstration circuit is also setup to interface through SPI. For demonstration purposes the manual provides instruction on how to connect the DC2026C Linduino board to monitor and control the DC3145A with a PC using a command line Arduino IDE interface.

DC3145A
LT8722 | Monolithic Thermoelectric Cooler Driver

Latest Discussions

Recently Viewed