LT4322

RECOMMENDED FOR NEW DESIGNS

Floating, High-Voltage Active Rectifier Controller

Part Models
4
1ku List Price
Starting From $1.61

Part Details

  • Replaces Rectifying Diodes with N-Channel MOSFETs in Rectifier Applications
  • Maximizes Power Efficiency, Eliminates Thermal Design Problems
  • Low 25mV Forward Voltage Drop
  • Wide Operating Voltage Range: 9V to >500V
  • Wide Operating Frequency Range: DC to 100kHz
  • Regulated 12V GATE Drive for External N-Channel MOSFET Enhancement
  • 8-Lead MSOP and 8-Lead, 3mm x 3mm, Side Wettable DFN Packages
LT4322
Floating, High-Voltage Active Rectifier Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT4322
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3117A

Evaluating the LT4322, Floating, High-Voltage Active Rectifier Controller - Half-Wave Rectifier Configuration

Features and Benefits

  • Fully featured evaluation board for the LT4322
  • High voltage half-wave rectification
  • AC Diode replacement

Product Details

Demonstration circuit 3117A features the floating, high voltage active rectifier controller LT4322, which is suitable for applications requiring high voltage line rectification with DC outputs up to 170V. While components were chosen to optimize performance at 60Hz, the LT4322 is capable of operating at up to 100kHz.

The LT4322 drives an N-Channel MOSFET to perform half-wave rectification functionally like a diode but with much lower power dissipation. This topology eases thermal constraints and increases the usable output voltage. An N-Channel topology has multiple benefits over a P-Channel topology, including lower RDS(ON), a smaller footprint, lower cost, and a wider selection of MOSFETs.

Only a few essential components are required to operate the LT4322 as a half-wave rectifier: a single N-Channel MOSFET (M1), a reservoir capacitor (C1B), an AC-smoothing capacitor (C2), a gate capacitor (CG1), and in applications where the peak-to-peak input voltage exceeds 60V, an N-Channel depletion mode MOSFET (M2).

eval board
DC3137A

Evaluating the LT4322, Floating, High-Voltage Active Rectifier Controller - Full-Wave Rectifier Configuration

Features and Benefits

  • Fully featured evaluation board for the LT4322
  • High voltage full-wave rectification
  • Ideal Diode bridge
  • Schottky diode bridge replacement

Product Details

Demonstration circuit DC3137A features the floating, high voltage active rectifier controller LT4322 in a full-wave rectifier configuration. It is suitable for applications that require high voltage line rectification with DC outputs up to 170V. While components were chosen to optimize performance at 60Hz, the LT4322 is capable of operating at frequencies up to 100kHz.

The LT4322 drives an N-Channel MOSFET to perform functionally like a diode but with much lower power dissipation. This topology eases thermal constraints and increases the usable output voltage. An N-Channel topology has multiple benefits over a P-Channel topology, including lower RDS(ON), a smaller footprint, lower cost, and a wider selection of MOSFETs. In this full-wave rectifier, four LT4322 circuits replace four diodes.

Only a few essential components are required to operate each LT4322: a single N-Channel MOSFET (M1x), a reservoir capacitor (C1xB), a gate capacitor (C5x), and in applications where the peak-to-peak input voltage exceeds 60V, an N-Channel depletion mode MOSFET (M2x). In most applications, only a single output capacitor C2 is needed to smooth the output voltage and ensure the output voltage ripple stays below a user-determined maximum value.

DC3117A
Evaluating the LT4322, Floating, High-Voltage Active Rectifier Controller - Half-Wave Rectifier Configuration
DC3137A
Evaluating the LT4322, Floating, High-Voltage Active Rectifier Controller - Full-Wave Rectifier Configuration

Latest Discussions

Recently Viewed