ADUM6132

PRODUCTION

Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply

Part Models
2
1ku List Price
Starting From $2.57

Part Details

  • isoPower integrated isolated high-side supply
  • 275 mW isolated dc-to-dc converter
  • 200 mA output sink current, 200 mA output source current
  • High common-mode transient immunity: >50 kV/µs
  • Wide-body 16-lead SOIC package
  • Safety and regulatory approvals
    • UL recognition
      3750 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A
      CSA/IEC 60950-1, 400 V rms
    • VDE certificate of conformity (pending)
      DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      VIORM = 560 V peak
ADUM6132
Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed