ADUM1233

PRODUCTION

Isolated, Precision Half-Bridge Driver, 0.1 A Output

Part Models
2
1ku List Price
Starting From $1.84

Part Details

  • Isolated high-side and low-side outputs
    • High side or low side relative to input: ±700 VPEAK
    • High-side/low-side differential: 700 VPEAK
  • 0.1 A peak output current
  • High frequency operation: 5 MHz maximum
  • High common-mode transient immunity: >75 kV/µs
  • High temperature operation: 105°C
  • Wide body, 16-lead SOIC
  • Safety and regulatory approvals
    • UL recognition
      2500 V rms for 1 minute per UL 1577
    • VDE certificate of conformity
      DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      VIORM = 560 V peak
ADUM1233
Isolated, Precision Half-Bridge Driver, 0.1 A Output
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed