AD9683

RECOMMENDED FOR NEW DESIGNS

14-Bit, 170 MSPS/250 MSPS, JESD204B, Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $49.31

Part Details

  • JESD204B Subclass 0 or Subclass 1 coded serial digital outputs
  • Signal-to-noise ratio (SNR) = 70.6 dBFS at 185 MHz AIN and 250 MSPS
  • Spurious-free dynamic range (SFDR) = 88 dBc at 185 MHz AIN and 250 MSPS
  • Total power consumption: 434 mW at 250 MSPS
  • 1.8 V supply voltages
  • Integer 1-to-8 input clock divider
  • Sample rates of up to 250 MSPS
  • Intermediate frequency (IF) sampling frequencies of up to 400 MHz
  • Internal analog-to-digital converter (ADC) voltage reference
  • Flexible analog input range: 1.4 V p-p to 2.0 V p-p (1.75 V p-p nominal)
  • ADC clock duty cycle stabilizer (DCS)
  • Serial port control
  • Energy saving power-down modes
AD9683
14-Bit, 170 MSPS/250 MSPS, JESD204B, Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 1
AD9528 RECOMMENDED FOR NEW DESIGNS JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
Digital Control VGAs 2
ADL5201 Obsolete Wide Dynamic Range, High Speed, Digitally Controlled VGA
AD8375 PRODUCTION Ultralow Distortion IF VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9683 IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

AD9683 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9683

AD9683 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9683
  • SPI interface for setup and control
  • External, on-board oscillator, and AD9525 clocking options
  • Balun/transformer or amplifier input drive option
  • On-board LDO regulator needing a single external 6 V, 2 A dc supply
  • VisualAnalog® and SPI controller software interfaces 

Product Details

The AD9683-250EBZ is an evaluation board for the AD9683, single 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9683.

The AD9683 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeedproductssupport@analog.com.

eval board
HSC-ADC-EVALEZ

FPGA Based Data Capture Kit

Features and Benefits

  • 256kB FIFO Depth
  • Supports multiple ADC channels via single FMC-HPC interface connector
  • JESD-204B support for up to eight (8) 6.5Gbps Lanes
  • Parallel input at 644 MSPS SDR and 1.2 GSPS DDR
  • Use with VisualAnalog® software
  • Based on Virtex-6 FPGA
  • Simple USB port interface (2.0)

Product Details

The HSC-ADC-EVALEZ FMC-Compatible high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up and supports emerging serial interface standards, like JESD204B. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9683
AD9683 Evaluation Board
HSC-ADC-EVALEZ
FPGA Based Data Capture Kit

Latest Discussions