AD7992
PRODUCTION2-Channel, 12-Bit ADC with I2C Compatible Interface in 10-Lead MSOP
- Part Models
- 4
- 1ku List Price
- Starting From $3.68
Part Details
- 12-Bit ADC with Fast Conversion Time: 2 µs
- Two Single-Ended Analog Input Channels
- Specified for VDD of 2.7 V to 5.5 V
- Low Power Consumption
- Fast Throughput Rate: - 188 kSPS
- Sequencer Operation
- Automatic Cycle Mode
- I2C® Compatible Serial Interface
- I2C® Interface supports:
Standard, Fast, and High-Speed Modes - Out of Range Indicator
- Pin-Selectable Addressing via AS
- Automatic Shutdown Mode: - 1 µA max
The AD7992 is a 12-bit, low power, successive approximation ADC with an I2 C-compatible interface. The part operates from a single 2.7 V to 5.5 V power supply and features a 2 µs conversion time. The part contains a 2-channel multiplexer and track-and-hold amplifier that can handle input frequencies up to 11 MHz.
The AD7992 provides a 2-wire serial interface compatible with I2C interfaces. The part comes in two versions, the AD7992-0 and the AD7992-1, and each version allows for at least two different I2C addresses. The AD7992-0 supports standard and fast I2C interface modes, and the AD7992-1 supports standard, fast, and high speed I2C interface modes.
The AD7992 normally remains in a shutdown state while not converting, and powers up only for conversions. The conversion process can be controlled using the CONVST pin, by a command mode where conversions occur across I2C write operations, or an automatic conversion interval mode selected through software control.
The AD7992 requires an external reference in the range of 1.2 V to VDD. This allows the widest dynamic input range to the ADC. On-chip limit registers can be programmed with high and low limits for the conversion result, and an open-drain, out-of-range indicator output (ALERT) becomes active when the conversion result violates the programmed high or low limits. This output can be used as an interrupt.
PRODUCT HIGHLIGHTS
- 2 µs conversion time and low power consumption.
- I2C-compatible serial interface with pin-selectable addresses. Two AD7992 versions allow five AD7992 devices to be connected to the same serial bus.
- The part features automatic shutdown while not converting to maximize power efficiency. Current consumption is 1 µA max when in shutdown mode at 3 V.
- Reference can be driven up to the power supply.
- Out-of-range indicator that can be software disabled or enabled.
- One-shot and automatic conversion rates.
- Registers store minimum and maximum conversion results.
Documentation
Data Sheet 2
Application Note 2
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
Circuit Note 2
Device Drivers 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7992BRMZ-0 | 10-Lead MSOP | ||
AD7992BRMZ-0REEL | 10-Lead MSOP | ||
AD7992BRMZ-1 | 10-Lead MSOP | ||
AD7992BRMZ-1REEL | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD7992BRMZ-0 | PRODUCTION | |
AD7992BRMZ-0REEL | PRODUCTION | |
AD7992BRMZ-1 | PRODUCTION | |
AD7992BRMZ-1REEL | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7992BRMZ-0 | PRODUCTION | |
AD7992BRMZ-0REEL | PRODUCTION | |
AD7992BRMZ-1 | PRODUCTION | |
AD7992BRMZ-1REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 4 | ||
ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
ADUM1251 | PRODUCTION | Hot Swappable, Dual I2C Isolators |
ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
ADuM2251 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
Low Input Bias Current Op Amps (≤100 pA) 1 | ||
AD8604 | PRODUCTION | DigiTrim™ RRIO Quad Op Amp with Very Low Offset Voltage |
Low Power Op Amps (≤ 1mA/amp) 2 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
AD8032 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2 | ||
AD8605 | PRODUCTION | Precision, Low Noise, CMOS, RRIO Op Amp (single) |
AD8599 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (Dual) |
Series Voltage References 7 | ||
AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
ADR381 | PRODUCTION | 2.048 V and 2.5 V Bandgap Voltage References |
ADR391 | PRODUCTION | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
REF191 | PRODUCTION | 2.048V, Precision Micropower, Low Dropout, Low Voltage Reference |
ADR03 | PRODUCTION | Ultracompact, Precision 2.5 V Voltage Reference |
ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |